MTA505 play_arrowFSH02453

Low Profile Thrust and Moment Multi-Axis Load Cell

MTA505 , Ch Fz: 10000 lb; Ch Mx: 2000 in-lb; Ch My: 2000 in-lb , Low Profile Thrust and Moment Load Cell , Material - 17-4 PH S.S. , 1 1/4-12-Thread , 6 Pin Bendix Receptacle, PT02A-10-6P
Listed price is in U.S. currency and subject to verification along with availability
Description

The MTA505 Multi Axis Load Cell (Tri-Axial) offers an excellent solution for measuring Mx, My, and Fz loads. The MTA505 is available in both Anodized Aluminum and Stainless.

The MTA505 can be modified or customized to meet your requirements and most capacities are in our inventory, making them available for quick delivery. Similar to our entire Multi-Component Load Cell product line this model is manufactured in USA and utilizes metal foil strain gauge technology.

Features
  • Used for quantification of test stand misalignment
  • Used for measurement of wind tunnel model aerodynamics
  • Can Measure Force via Moment Arms
Specifications
Calibration
Electrical
Interference
Mechanical
Performance
Temperature
CHANNELMINTYPMAXUNIT
Calibration Excitation
Fz-1
10
Vdc
Mx-1
10
Vdc
My-1
10
Vdc
Excitation
Fz-1
10
18
Vdc
Mx-1
1
18
Vdc
My-1
1
18
Vdc
Input Resistance
Fz-1
350
Ohms nom.
Mx-1
350
Ohms nom.
My-1
350
Ohms nom.
Crosstalk
Fz-1
-2
2
% of R.O.
Mx-1
-2
2
% of R.O.
My-1
-2
2
% of R.O.
Safe Overload
Fz-1
150
% of R.O.
Mx-1
150
% of R.O.
My-1
150
% of R.O.
Capacity
Fz-1
10000
lbs
Mx-1
2000
in-lb
My-1
2000
in-lb
Nonlinearity
Fz-1
-0.2
0.2
% of R.O.
Mx-1
-0.5
0.5
% of R.O.
My-1
-0.5
0.5
% of R.O.
Output Resistance
Fz-1
350
Ohms nom.
Mx-1
350
Ohms nom.
My-1
350
Ohms nom.
Rated Output
Fz-1
2.5
mV/V nom.
Mx-1
0.5
mV/V nom.
My-1
0.5
mV/V nom.
Compensated Temperature
Fz-1
60
160
F
Mx-1
60
160
F
My-1
60
160
F
Operating Temperature
Fz-1
-65
200
F
Mx-1
-65
200
F
My-1
-65
200
F
Temperature Shift Span
Fz-1
-0.01
0.01
% of Load/F
Mx-1
-0.01
0.01
% of Load/F
My-1
-0.01
0.01
% of Load/F
Temperature Shift Zero
Fz-1
-0.01
0.01
% of R.O./F
Mx-1
-0.01
0.01
% of R.O./F
My-1
-0.01
0.01
% of R.O./F
Related Instruments
IAA100 , Full Bridge Strain Gauge Signal Conditioning Voltage Amplifier , +/-5 VDC , +/-10 VDC Output , 5 VDC Offset DIP Switch , Up to 25 kHz Bandwidth , Detachable Screw Terminal Connectors , Metallic Enclosure , Integrated 35 mm DIN Clip
IAA100 , Full Bridge Strain Gauge Signal Conditioning Voltage Amplifier , +/-5 VDC , +/-10 VDC Output , 5 VDC Offset DIP Switch , Up to 25 kHz Bandwidth , Detachable Screw Terminal Connectors , Metallic Enclosure , Integrated 35 mm DIN Clip
IAA105 , Bluetooth® Configurable Full Bridge Strain Gauge Signal Conditioning Voltage Amplifier , Multiple Options Between +/-10 VDC , Up to 10 kHz Bandwidth , Detachable Screw Terminal Connectors , Metallic Enclosure , 35 mm DIN Clip
IAA200 , Full Bridge Strain Gauge Signal Conditioning Current Transmitter , 4-20 mA Output , 12 mA Offset DIP Switch , Up to 25 kHz Bandwidth , Detachable Screw Terminal Connectors , Metallic Enclosure , Integrated 35 mm DIN Clip
IAA200 , Full Bridge Strain Gauge Signal Conditioning Current Transmitter , 0-20 mA Output, Up to 25 kHz Bandwidth , Detachable Screw Terminal Connectors , Metallic Enclosure , Integrated 35 mm DIN Clip
IAA300 , Ultra Low Noise Signal Conditioning Differential Strain Gauge Voltage Amplifier , For Full Bridge , +/-5 VDC , +/-10 VDC , Up to 50 kHz Bandwidth , Screw Terminal Connectors , Red Powder Coated , Integrated DIN Clip
IDA100 , High Speed & High Resolution Programmable Analog Amplifier w/ 1 kHz Bandwidth & Up To 4800 SPS USB Output , +/-5 VDC or +/-10 VDC Analog Output , Powered By USB , Red Powder Coated Aluminum Enclosure, Integrated DIN Clip
QIA117 , In-line Amplifier w/ Skydrol Resistant Aluminum Enclosure , PT06A-10-6S-SR Connector w/ 4 ft Teflon Cable on Sensor Side , PT02A-10-6P Bendix on Power/Output Side , +/-10 VDC , Shield to Chassis & Ground , Remote Shunt
QIA124 , Miniaturized Ultra Low Noise Strain Gauge Signal Conditioning Amplifier , Voltage Analog Output , +/- 2.5 VDC, +/-5 VDC, +/-10 VDC & More , 1 kHz Bandwidth , Male DB9 Connector **NOT Sold Alone. Requires Factory System Calibration*
QIA128 , Ultra-Low Power Miniature Strain Gauge Full Bridge mV/V Input Digital Converter , SPI and UART with Up To 1300 SPS or 18.4 Bits Noise Free Resolution , Terminal Block and JST Connectors
USB225 Pro , High Resolution USB Output Kit , Up to 20 Bits Noise Free Resolution or Up to 4,800 SPS , For Strain Gauge Full Bridge mV/V Inputs , Red Powder Coated Aluminum Enclosure , Supported by SENSIT® 2.11 or Newer
Related Accessories
IAA200 , Full Bridge Strain Gauge Signal Conditioning Current Transmitter , 4-20 mA Output , 12 mA Offset DIP Switch , Up to 25 kHz Bandwidth , Detachable Screw Terminal Connectors , Metallic Enclosure , Integrated 35 mm DIN Clip
ZCC950 , 15 ft Long , 6 Pin Bendix PT06A-10-6S-SR to Cable Assembly , CC1 Code, Molded Strain Relief , Material - Polyurethane , 28 Awg 6 Conductors , Braided Shielded
ZCC950 , 100 ft Long , 6 Pin Bendix PT06A-10-6S-SR to Cable Assembly , CC1 Code, Molded Strain Relief , Material - Polyurethane , 28 Awg 6 Conductors , Braided Shielded
ZCC950 , 30 ft Long , 6 Pin Bendix PT06A-10-6S-SR to Cable Assembly , CC1 Code, Molded Strain Relief , Material - Polyurethane , 28 Awg 6 Conductors , Braided Shielded
ZCC950, 6 Pin Bendix PT06A-10-6S-SR (CC1) to Binder Male Plug 99 5129 00 12, Braided Shielded Polyurethane Cable, 15 ft Long, RoHS Compliant, Mates sensor to IHH500/USB520
ZCC950 System Cable Assembly , 15 ft [4.6 m] Long , 6 Pin Bendix PT06A-10-6S-SR (CC1) to 4 Position Terminal Block (for IAA100/IAA200) , Braided Shielded Polyurethane Cable , RoHS Compliant , Mates sensor to IAA100/IAA200
ZCC950 , System Cable Assembly , 15 ft [4.6 m] Long , 6 Pin Bendix PT06A-10-6S-SR (CC1) to 10 Pin Hirose , Mates USB225 , Braided Shielded Polyurethane Cable , RoHS Compliant
ZCC950, 6 Pin Bendix PT06A-10-6S-SR (CC1) to Binder Male Plug 99 5129 00 12 with TEDS (IEEE1451.4) , Braided Shielded Polyurethane Cable, 15 ft Long, RoHS Compliant, Mates sensor to IHH500
+
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer
+
Please follow us on linked inPlease follow us on twitterPlease follow us on youtubePlease Email us for additional info
+
19 Morgan, Irvine,
CA 92618 USA
All other trademarks, service marks and logos used in this website are the property of their respective owners.
© 1998–2025 FUTEK Advanced Sensor Technology, Inc. All rights reserved.