Loading...

FSH04139 Triaxial Load Cell

The MTA400 3 Axis Load Cell offers an excellent solution for measuring Fx, Fy, and Fz loads. The MTA400 triaxial load cell sensor is made from Aluminum, weighs 32 oz and uses metal foil strain gauge technology.

The MTA400 triaxial load cell can be modified or customized to meet your requirements and most capacities are in our inventory, making them available for quick delivery. Similar to our entire Multi-Component Load Cell product line this model is manufactured in USA.

Features

  • Ideal for wind tunnel lift, drag, and side force measurement
  • Low mechanical crosstalk
  • Tri axis load cell Ideal for flight control force auditing and measurement of Robotic Actuator and
  • Reaction Forces
Sensor
$0.00
Instrument
$0.00
Accessories
$0.00
Calibration
$0.00
02/03 - Select Output Type
FSH04139
MTA400 , Ch Fx: 250 lb; Ch Fy: 250 lb; Ch Fz: 500 lb , Tri-Axial Load Cell , RoHS Compliant, Material - 7075-T6 , 1/4-28-Thread , 10 Pin Lemo Receptacle, EGG.1B.310.CLL
Tools, Adapters and Connectors
Please select your required accessories
FSH04139 Triaxial Load Cell
Package Total $0.00