Item Number | Load Capacity | # Of Axis | Mounting Type | Output Type | Inner Diameter In Inches | Length In Inches | Height In Inches | Width In Inches | Outer Diameter In Inches | Nonrepeatability | Max Operating Temperature | Min Operating Temperature | Input Resistance | Nonlinearity | Safe Overload | Features | Connection Type | Connector Type | Ip / Nema Rating | Material | Thread Size | Weight In Lb | # Of Bridges/channels | Description | Custom Special | Min Compensated Temperature | Max Compensated Temperature | Temperature Shift Span | Temperature Shift Zero |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5000 lb, 2500 lb | 3 | Flange | mV/V | 1.72 | 4.98 | 3.5 | 4.98 | 4.98 | 0.2 %RO | 160 F | 0 F | 350 Ohm | 0.5 %RO | 150 %RO | RoHS | Connector | 15 Pin D-Sub Female | IP40 | 17-4 PH S.S. | 5/16-24 | 8 | 1 | MTA600 , Ch Fx: 2500 lb; Ch Fy: 2500 lb; Ch Fz: 5000 lb , Tri-Axial Load Cell , RoHS Compliant , Material - 17-4 PH S.S. , DB15 Female Connector | N | 60 F | 160 F | 0.02 TSS | 0.02 TSZ |
The MTA600 Multi Axis Load Cell (Tri-Axial) offers an excellent solution for measuring Fx, Fy, and Fz loads. The MTA600 can be modified or customized to meet your requirements and most capacities are in our inventory, making them available for quick delivery. Similar to our entire Multi-Component Load Cell product line this model is manufactured in USA.