QSH00208 Triaxial Load Cell


The MTA600 Multi Axis Load Cell (Tri-Axial) offers an excellent solution for measuring Fx, Fy, and Fz loads. The MTA600 can be modified or customized to meet your requirements and most capacities are in our inventory, making them available for quick delivery. Similar to our entire Multi-Component Load Cell product line this model is manufactured in USA.
Features
- Can support simultaneous force measurements on the X, Y, Z axes
- Used for wind tunnel model applications
- Used for triaxial dynamometer applications for motion studies
The Latest Version > FSH04135
MTA600 , Ch Fx: 2500 lb; Ch Fy: 2500 lb; Ch Fz: 5000 lb , Tri-Axial Flange to Flange Through Hole Load Cell , 1.72 in [43.7 mm] ID x 4.98 in [126.5 mm] OD x 3.5 in [88.9 mm] H , RoHS Compliant , 17-4 PH S.S. , DB15 Female Connector
QSH00208 > Legacy Product
MTA600 (QMA104) , Ch Fx: 2500 lb; Ch Fy: 2500 lb; Ch Fz: 5000 lb , Submersible Tri Axial Load Cell , Material - 17-4 PH S.S. , Submersible , 24 Awg 12 Conductor Foil Shielded PVC Cable , 10 ft Long w/ DB15 Male
Contact us.