TPS01055 Donut/Through Hole Load Cell







Model LTH300 is a Donut Load Cell built for Press, or Inline compression applications. The standard LTH300 Donut Load Cell model has a very robust construction available in 17-4 Stainless Steel, with an I.D. range of 1/8” to 3/8” and a 10 feet long 29 AWG 4 conductor shielded Teflon cable. You will also find option for external matched output readily available.Donut Load CellsFUTEK's Donut Load Cells (LTH Series) offer high accuracy and high stiffness. A Donut Load Cell (aka Thru Hole load Cell) is a variation of a low profile compression load cell and features a compact, smooth thru-hole design for use in applications which require the load structure to pass thru the sensor. Typical applications include press, Inline compression, bolt force measurements (bolt loading), clamping forces, overload monitoring post or leg mount, and rolling mill systems. Measurement range for begins at at 5 lb and goes up to 50,000 lbs. Standard sensor output is mV/V. Amplified output available via in-line amplifiers, such as FUTEK Signal Conditioners.
Features
- Small Footprint: only 0.50” (12.7 mm) height and 1.48” (37.6 mm) outer diameter
- Lightweight: 3.5 oz (99 g)
- Flexible Internal Diameter: from 1/4” (6.58 mm) to 5/8” (16.10 mm)
- Dynamic response: exceptional low deflection and high natural frequency
- Energy efficient: 700 Ohm bridge resistance enables low power consumption
- Wide Capacity range: from 100 (445 N) to 5000 lb (22240 N)
- Integrated 4-position micro receptacle: Enables easy installation and maintenance
Sensor
$0.00
Instrument
$0.00
Accessories
$0.00
Calibration
$0.00
03/03 - Accessories & Services
TPS01055
Change | Lead Time
LTH300 + IHH500 Auditing Kit, 250 lb Capacity , 5/16" ID Load Cell , 17-4 PH SS , 29 Awg 4 Conductor Spiral Shielded Teflon Cable , 10 ft Long , TEDS Auto Recognition , A2LA Accredited Calibration , 5 Point Compression
Where is the output of this model going? *
Please select your required output option for a suggested system
Tools, Adapters and Connectors
Please select your required accessories
Package Total $0.00