Item Number | Load Capacity | Thread Size | Outer Diameter In Inches | Height In Inches | Length In Inches | Width In Inches | Environmental Conditions | Features | Output Type | Connection Type | # Of Bridges/channels | Connector Type | Load Directions | Nonrepeatability | Max Operating Temperature | Min Operating Temperature | Max Excitation | Nonlinearity | Input Resistance | Safe Overload | Ip / Nema Rating | Material | Weight In Lb | Description | Custom Special |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
250 lb | M16x2 | 4.12 | 2.5 | 4.12 | 4.12 | Fatigue Rated, RoHS | mV/V | Connector | 1 | 6 Pin Bendix Receptacle, PT02E-10-6P | Tension & Compression | 0.02 %RO | 200 F | -60 F | 20 VDC | 0.1 %RO | 700 Ohm | 150 %RO | IP65 | 2024-T4 | 2.5 | LCF456 , 250 lb , Fatigue Rated Pancake Load Cell with Tension Base , RoHS Compliant, Material - 2024-T4 , M16x2-Thread , 6 Pin Bendix Receptacle, PT02E-10-6P | N | ||
250 lb | 5/8-18 | 4.12 | 2.5 | 4.12 | 4.12 | Fatigue Rated, RoHS | mV/V | Connector | 1 | 6 Pin Bendix Receptacle, PT02E-10-6P | Tension & Compression | 0.02 %RO | 200 F | -60 F | 20 VDC | 0.1 %RO | 700 Ohm | 150 %RO | IP65 | 2024-T4 | 2.5 | LCF456 , 250 lb , Fatigue Rated Pancake Load Cell with Tension Base , RoHS Compliant, Material - 2024-T4 , 5/8-18-Thread , 6 Pin Bendix Receptacle, PT02E-10-6P | N | ||
250 lb | 5/8-18 | 4.12 | 2.5 | 4.12 | 4.12 | Fatigue Rated, RoHS,TEDS | mV/V | Connector | 1 | 6 Pin Bendix Receptacle, PT02E-10-6P | Tension & Compression | 0.02 %RO | 200 F | -60 F | 20 VDC | 0.1 %RO | 700 Ohm | 150 %RO | IP65 | 2024-T4 | 2.5 | LCF456 , 250 lb , Fatigue Rated Pancake Load Cell with Tension Base , RoHS Compliant, Material - 2024-T4 , 5/8-18-Thread , TEDS (IEEE1451.4) Recognition, 6 Pin Bendix Receptacle, PT02E-10-6P | N | ||
250 lb | M16x2 | 4.12 | 2.5 | 4.12 | 4.12 | Fatigue Rated, RoHS,TEDS | mV/V | Connector | 1 | 6 Pin Bendix Receptacle, PT02E-10-6P | Tension & Compression | 0.02 %RO | 200 F | -60 F | 20 VDC | 0.1 %RO | 700 Ohm | 150 %RO | IP65 | 2024-T4 | 2.5 | LCF456 , 250 lb , Fatigue Rated Pancake Load Cell with Tension Base , RoHS Compliant, Material - 2024-T4 , M16x2-Thread , TEDS (IEEE1451.4) Recognition, 6 Pin Bendix Receptacle, PT02E-10-6P | N | ||
500 lb | 5/8-18 | 4.12 | 2.5 | Fatigue Rated, RoHS,TEDS | mV/V | Connector | 1 | 6 Pin Bendix Receptacle, PT02E-10-6P | Tension & Compression | 0.02 %RO | 200 F | -60 F | 20 VDC | 0.1 %RO | 700 Ohm | 150 %RO | IP65 | 2024-T4 | 2.5 | LCF456 , 500 lb , Fatigue Rated Pancake Load Cell with Tension Base , RoHS Compliant, Material - 2024-T4 , 5/8-18-Thread , TEDS (IEEE1451.4) Recognition, 6 Pin Bendix Receptacle, PT02E-10-6P | N | ||||
500 lb | 5/8-18 | 4.12 | 2.5 | Fatigue Rated, RoHS | mV/V | Connector | 1 | 6 Pin Bendix Receptacle, PT02E-10-6P | Tension & Compression | 0.02 %RO | 200 F | -60 F | 20 VDC | 0.1 %RO | 700 Ohm | 150 %RO | IP65 | 2024-T4 | 2.5 | LCF456 , 500 lb , Fatigue Rated Pancake Load Cell with Tension Base , RoHS Compliant, Material - 2024-T4 , 5/8-18-Thread , 6 Pin Bendix Receptacle, PT02E-10-6P | N | ||||
500 lb | M16x2 | 4.12 | 2.5 | Fatigue Rated, RoHS | mV/V | Connector | 1 | 6 Pin Bendix Receptacle, PT02E-10-6P | Tension & Compression | 0.02 %RO | 200 F | -60 F | 20 VDC | 0.1 %RO | 700 Ohm | 150 %RO | IP65 | 2024-T4 | 2.5 | LCF456 , 500 lb , Fatigue Rated Pancake Load Cell with Tension Base , RoHS Compliant, Material - 2024-T4 , M16x2-Thread , 6 Pin Bendix Receptacle, PT02E-10-6P | N | ||||
500 lb | M16x2 | 4.12 | 2.5 | Fatigue Rated, RoHS,TEDS | mV/V | Connector | 1 | 6 Pin Bendix Receptacle, PT02E-10-6P | Tension & Compression | 0.02 %RO | 200 F | -60 F | 20 VDC | 0.1 %RO | 700 Ohm | 150 %RO | IP65 | 2024-T4 | 2.5 | LCF456 , 500 lb , Fatigue Rated Pancake Load Cell with Tension Base , RoHS Compliant, Material - 2024-T4 , M16x2-Thread , TEDS (IEEE1451.4) Recognition, 6 Pin Bendix Receptacle, PT02E-10-6P | N | ||||
1000 lb | 5/8-18 | 4.12 | 2.5 | Fatigue Rated, RoHS | mV/V | Connector | 1 | 6 Pin Bendix Receptacle, PT02E-10-6P | Tension & Compression | 0.02 %RO | 200 F | -60 F | 20 VDC | 0.1 %RO | 700 Ohm | 150 %RO | IP65 | 2024-T4 | 2.5 | LCF456 , 1000 lb , Fatigue Rated Pancake Load Cell with Tension Base , RoHS Compliant, Material - 2024-T4 , 5/8-18-Thread , 6 Pin Bendix Receptacle, PT02E-10-6P | N | ||||
1000 lb | M16x2 | 4.12 | 2.5 | Fatigue Rated, RoHS,TEDS | mV/V | Connector | 1 | 6 Pin Bendix Receptacle, PT02E-10-6P | Tension & Compression | 0.02 %RO | 200 F | -60 F | 20 VDC | 0.1 %RO | 700 Ohm | 150 %RO | IP65 | 2024-T4 | 2.5 | LCF456 , 1000 lb , Fatigue Rated Pancake Load Cell with Tension Base , RoHS Compliant, Material - 2024-T4 , M16x2 -Thread , TEDS (IEEE1451.4) Recognition, 6 Pin Bendix Receptacle, PT02E-10-6P | N | ||||
1000 lb | 5/8-18 | 4.12 | 2.5 | Fatigue Rated, RoHS,TEDS | mV/V | Connector | 1 | 6 Pin Bendix Receptacle, PT02E-10-6P | Tension & Compression | 0.02 %RO | 200 F | -60 F | 20 VDC | 0.1 %RO | 700 Ohm | 150 %RO | IP65 | 2024-T4 | 2.5 | LCF456 , 1000 lb , Fatigue Rated Pancake Load Cell with Tension Base , RoHS Compliant, Material - 2024-T4 , 5/8-18-Thread , TEDS (IEEE1451.4) Recognition, 6 Pin Bendix Receptacle, PT02E-10-6P | N | ||||
1000 lb | M16x2 | 4.12 | 2.5 | Fatigue Rated, RoHS | mV/V | Connector | 1 | 6 Pin Bendix Receptacle, PT02E-10-6P | Tension & Compression | 0.02 %RO | 200 F | -60 F | 20 VDC | 0.1 %RO | 700 Ohm | 150 %RO | IP65 | 2024-T4 | 2.5 | LCF456 , 1000 lb , Fatigue Rated Pancake Load Cell with Tension Base , RoHS Compliant, Material - 2024-T4 , M16x2-Thread , 6 Pin Bendix Receptacle, PT02E-10-6P | N | ||||
2500 lb | 5/8-18 | 4.12 | 2.5 | Fatigue Rated, RoHS | mV/V | Connector | 1 | 6 Pin Bendix Receptacle, PT02E-10-6P | Tension & Compression | 0.02 %RO | 200 F | -60 F | 20 VDC | 0.1 %RO | 700 Ohm | 150 %RO | IP65 | 17-4 PH S.S. | 6.9 | LCF456 , 2500 lb , Fatigue Rated Pancake Load Cell with Tension Base , RoHS Compliant, Material - 17-4 PH S.S. , 5/8-18-Thread , 6 Pin Bendix Receptacle, PT02E-10-6P | N | ||||
2500 lb | M16x2 | 4.12 | 2.5 | Fatigue Rated, RoHS,TEDS | mV/V | Connector | 1 | 6 Pin Bendix Receptacle, PT02E-10-6P | Tension & Compression | 0.02 %RO | 200 F | -60 F | 20 VDC | 0.1 %RO | 700 Ohm | 150 %RO | IP65 | 17-4 PH S.S. | 6.9 | LCF456 , 2500 lb , Fatigue Rated Pancake Load Cell with Tension Base, RoHS Compliant, Material - 17-4 PH S.S. , M16x2-Thread , TEDS (IEEE1451.4) Recognition, 6 Pin Bendix Receptacle, PT02E-10-6P | N | ||||
2500 lb | 5/8-18 | 4.12 | 2.5 | Fatigue Rated, RoHS,TEDS | mV/V | Connector | 1 | 6 Pin Bendix Receptacle, PT02E-10-6P | Tension & Compression | 0.02 %RO | 200 F | -60 F | 20 VDC | 0.1 %RO | 700 Ohm | 150 %RO | IP65 | 17-4 PH S.S. | 6.9 | LCF456 , 2500 lb , Fatigue Rated Pancake Load Cell with Tension Base , RoHS Compliant, Material - 17-4 PH S.S. , 5/8-18-Thread , TEDS (IEEE1451.4) Recognition, 6 Pin Bendix Receptacle, PT02E-10-6P | N | ||||
2500 lb | M16x2 | 4.12 | 2.5 | Fatigue Rated, RoHS | mV/V | Connector | 1 | 6 Pin Bendix Receptacle, PT02E-10-6P | Tension & Compression | 0.02 %RO | 200 F | -60 F | 20 VDC | 0.1 %RO | 700 Ohm | 150 %RO | IP65 | 17-4 PH S.S. | 6.9 | LCF456 , 2500 lb , Fatigue Rated Pancake Load Cell with Tension Base, RoHS Compliant, Material - 17-4 PH S.S. , M16x2-Thread , 6 Pin Bendix Receptacle, PT02E-10-6P | N | ||||
5000 lb | 5/8-18 | 4.12 | 2.5 | Fatigue Rated, RoHS,TEDS | mV/V | Connector | 1 | 6 Pin Bendix Receptacle, PT02E-10-6P | Tension & Compression | 0.02 %RO | 200 F | -60 F | 20 VDC | 0.1 %RO | 700 Ohm | 150 %RO | IP65 | 17-4 PH S.S. | 6.9 | LCF456 , 5000 lb , Fatigue Rated Pancake Load Cell with Tension Base, RoHS Compliant, Material - 17-4 PH S.S. , 5/8-18-Thread , TEDS (IEEE1451.4) Recognition, 6 Pin Bendix Receptacle, PT02E-10-6P | N | ||||
5000 lb | M16x2 | 4.12 | 2.5 | Fatigue Rated, RoHS | mV/V | Connector | 1 | 6 Pin Bendix Receptacle, PT02E-10-6P | Tension & Compression | 0.02 %RO | 200 F | -60 F | 20 VDC | 0.1 %RO | 700 Ohm | 150 %RO | IP65 | 17-4 PH S.S. | 6.9 | LCF456 , 5000 lb , Fatigue Rated Pancake Load Cell with Tension Base , RoHS Compliant, Material - 17-4 PH S.S. , M16x2-Thread , 6 Pin Bendix Receptacle, PT02E-10-6P | N | ||||
5000 lb | 5/8-18 | 4.12 | 2.5 | Fatigue Rated, RoHS | mV/V | Connector | 1 | 6 Pin Bendix Receptacle, PT02E-10-6P | Tension & Compression | 0.02 %RO | 200 F | -60 F | 20 VDC | 0.1 %RO | 700 Ohm | 150 %RO | IP65 | 17-4 PH S.S. | 6.9 | LCF456 , 5000 lb , Fatigue Rated Pancake Load Cell with Tension Base, RoHS Compliant, Material - 17-4 PH S.S. , 5/8-18-Thread , 6 Pin Bendix Receptacle, PT02E-10-6P | N | ||||
5000 lb | M16x2 | 4.12 | 2.5 | Fatigue Rated, RoHS,TEDS | mV/V | Connector | 1 | 6 Pin Bendix Receptacle, PT02E-10-6P | Tension & Compression | 0.02 %RO | 200 F | -60 F | 20 VDC | 0.1 %RO | 700 Ohm | 150 %RO | IP65 | 17-4 PH S.S. | 6.9 | LCF456 , 5000 lb , Fatigue Rated Pancake Load Cell with Tension Base , RoHS Compliant, Material - 17-4 PH S.S. , M16x2-Thread , TEDS (IEEE1451.4) Recognition, 6 Pin Bendix Receptacle, PT02E-10-6P | N |
Model LCF456 Pancake Load Cell is the Fatigue Rated Load Cell version of the LCF455. Similar to the LCF455, the Pancake Load Cell (Fatigue Rated) is designed for tension and compression applications. The LCF456 Pancake Load Cell (Fatigue Rated) model comes with a tension base, making it suitable for Inline applications on Actuators or Threaded Assemblies. You will also find options for Metric Threads and Amplified Version readily available.
The Pancake Load Cell (Fatigue Rated) offers high accuracy with a Nonlinearity of ±0.1% and Deflection of 0.002” to 0.005” nominal. The standard LCF456 Pancake Load Cell (Fatigue Rated) can be modified or customized to meet your requirements and most capacities are in our inventory, making them available for quick delivery.