Loading...

Fatique Rated Pancake Load Cell

Pancake Load Cell (Fatigue Rated)

Model LCF701 Pancake Load Cell (Fatigue Rated) is designed for high capacity applications in both tension and compression. It is made from a robust 17-4 Stainless Steel in a 200,000 lbs capacity. The flexure has 20 bolt-down holes along the outer diameter for easy mounting and removable handles for carrying. Additional options such as Amplified Version or Higher Accuracy are readily available.

The Pancake Load Cell has Nonlinearity of ±0.2% and Deflection of 0.007” nominal. The standard LCF701 Pancake Load Cell can be modified or customized to meet your requirements. Similar to our entire Load Cell product line this model is manufactured in US and uses metal foil strain gauge technology.

Product Highlights:
  • Weight: 95 lbs
  • High Capacity
  • Low Profile Design
  • 17-4 Stainless Steel Construction
  • Fatigue Rated Version
  • In both Tension & Compression
  • Amplified version Available
  • Utilizes Metal Foil Strain Gauge Technology

For those who are a looking for a complete system solution, FUTEK can provide both signal conditioned displays or our VCal Portable System. FUTEK’s VCal Portable System brings an easy-to-use system verification directly to the customer making it ideal for on-site verification and calibration of your products. FUTEK LCF Series is also available with TEDS / IEEE1451.4 option.

Pancake Load Cell (Fatigue Rated)

Model LCF701 Pancake Load Cell (Fatigue Rated) is designed for high capacity applications in both tension and compression. It is made from a robust 17-4 Stainless Steel in a 200,000 lbs capacity. The flexure has 20 bolt-down holes along the outer diameter for easy mounting and removable handles for carrying. Additional options such as Amplified Version or Higher Accuracy are readily available.

The Pancake Load Cell has Nonlinearity of ±0.2% and Deflection of 0.007” nominal. The standard LCF701 Pancake Load Cell can be modified or customized to meet your requirements. Similar to our entire Load Cell product line this model is manufactured in US and uses metal foil strain gauge technology.

Product Highlights:
  • Weight: 95 lbs
  • High Capacity
  • Low Profile Design
  • 17-4 Stainless Steel Construction
  • Fatigue Rated Version
  • In both Tension & Compression
  • Amplified version Available
  • Utilizes Metal Foil Strain Gauge Technology

For those who are a looking for a complete system solution, FUTEK can provide both signal conditioned displays or our VCal Portable System. FUTEK’s VCal Portable System brings an easy-to-use system verification directly to the customer making it ideal for on-site verification and calibration of your products. FUTEK LCF Series is also available with TEDS / IEEE1451.4 option.