Item Number | Load Capacity | Load Directions | Thread Size | Height In Inches | Integrated Teds | Connection Type | Connector Type | Output Type | Material | Mechanical Overload Protection | Fatigue Rated | # Of Bridges/channels | Rohs | Custom Special |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
50000 lb | Tension & Compression | M42x2 | 5 | No | Connector | 6 Pin Bendix Receptacle, PT02E-10-6P | mV/V | 17-4 PH S.S. | No | Yes | 1 | No | N | |
50000 lb | Tension & Compression | M42x2 | 5 | No | Connector | 6 Pin Bendix Receptacle, PT02E-10-6P | mV/V | 17-4 PH S.S. | No | Yes | 2 | No | N | |
50000 lb | Tension & Compression | 1 3/4-12 | 5 | No | Connector | 6 Pin Bendix Receptacle, PT02E-10-6P | mV/V | 17-4 PH S.S. | No | Yes | 1 | No | N | |
50000 lb | Tension & Compression | 1 3/4-12 | 5 | No | Connector | 6 Pin Bendix Receptacle, PT02E-10-6P | mV/V | 17-4 PH S.S. | No | Yes | 2 | No | N |
Model LCF556 High Capacity Pancake Load Cell with Tension Base is the Fatigue Rated version of the LCF555. The LCF556 is designed for high capacity applications in both tension and compression. With the added Tension Base option, the LCF556 Pancake Load Cell (Fatigue Rated) can be used in Inline Applications on Actuators or Threaded Assemblies. You will also find option for Amplified Version readily available.
The LCF556 High Capacity Pancake Load Cell with Tension Base utilizes metal foil strain gauge technology, achieving high accuracy. It has Nonlinearity of ±0.1% and Deflection of 0.002” to 0.005” nominal. The standard LCF556 Pancake Load Cell (Fatigue Rated) can be modified or customized to meet your requirements.