Item Number | Load Capacity | Mounting Type | Length In Inches | Height In Inches | Width In Inches | Outer Diameter In Inches | # Of Axis | Output Type | Connection Type | Ip / Nema Rating | Fatigue Rated | Material | Mechanical Overload Protection | Integrated Teds | Thread Size | Cable Type | Cable Length | # Of Bridges/channels | Rohs | Custom Special |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
200 lb | Shaft | 1 | 4.5 | 1 | 1 | 2 | mV/V | Cable | IP40 | No | 17-4 PH S.S. | No | No | #10-32 | 28 Awg 4 conductor Braided Shielded PVC Cable | 10 ft | 1 | No | Y |
Custom Bi-Axial Handle Load Cell