Item Number | Load Capacity | Torque Capacity | # Of Axis | Output Type | Length In Inches | Height In Inches | Width In Inches | Outer Diameter In Inches | Max Operating Temperature | Min Operating Temperature | Input Resistance | Nonlinearity | Safe Overload | Connection Type | Connector Type | Ip / Nema Rating | Material | Thread Size | Weight In Lb | # Of Bridges/channels | Custom Special | Min Compensated Temperature | Max Compensated Temperature | Temperature Shift Span | Temperature Shift Zero |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10000 lb | 2000 in-lb | 3 | mV/V | 5.98 | 3.5 | 5.98 | 5.98 | 200 F | -65 F | 350 Ohm | 0.2 %RO | 150 %RO | Connector | 6 Pin Bendix Receptacle, PT02E-10-6P | IP65 | 17-4 PH S.S. | 1 1/4-12 | 20 | 1 | N | 60 F | 160 F | 0.01 TSS | 0.01 TSZ | |
25000 lb | 10000 in-lb | 3 | mV/V | 5.98 | 3.5 | 5.98 | 5.98 | 200 F | -65 F | 350 Ohm | 0.2 %RO | 150 %RO | Connector | 6 Pin Bendix Receptacle, PT02E-10-6P | IP65 | 17-4 PH S.S. | 1 1/4-12 | 20 | 1 | N | 60 F | 160 F | 0.01 TSS | 0.01 TSZ |
The MTA505 Multi Axis Load Cell (Tri-Axial) offers an excellent solution for measuring Mx, My, and Fz loads. The MTA505 is available in both Anodized Aluminum and Stainless.
The MTA505 can be modified or customized to meet your requirements and most capacities are in our inventory, making them available for quick delivery. Similar to our entire Multi-Component Load Cell product line this model is manufactured in USA and utilizes metal foil strain gauge technology.