FSH02849 Load Pin Load Cell



Load Pin Load Cell
The LLP400 is a Load Pin Load Cell built for Clevis Pin or Shear Pin applications. The LLP400 Shear Pin Load Cell standard model has a very robust construction available in 17-4 Stainless Steel, with a 2.0” diameter, and a 10 feet long 28 AWG 6 conductor spiral shielded Polyurethane cable.
The Load Cell Pin offers 2mV/V or ±9 VDC output and Nonlinearity of ±0.25% and Operating temperature of -40° F to 200° F. The Clevis Pin Load Cell can be modified or customized to meet your requirements. Similar to our entire Load Cell product line this model is manufactured in USA and uses metal foil strain gauge technology.
Pin Type Load Cell Highlights:
- Weight: 2 lbs
- 17-4 Stainless Steel Construction
- Operating Temperature of -40° F to 200° F
- 2mV/V or ±9 VDC Output
- Foil Strain Gage Technology
- Environmentally Protected
For those who are a looking for a complete system solution, FUTEK can provide both signal conditioned displays or our VCal Portable System. FUTEK’s VCal Portable System brings an easy-to-use system verification directly to the customer making it ideal for on-site verification and calibration of your products. FUTEK Shackle Pin load cells LLP Series is also available with TEDS / IEEE1451.4 option.