FSH01449 Strain Gage Amplifier Enclosed w/ Din Rail Mount
Signal Conditioner
The CSG110 is a General Purpose Amplifier solution for in-line amplification of any full bridge strain gauge type sensor with mV/V range output to provide VDC and/or Current output with built-in regulated bridge excitation source. The standard CSG110 strain gauge signal conditioner is offered in a plastic housing, a mating DB9 female connector for power output side and DB9 Male connector for sensor side (Available in FSH01449, FSH03546, QSH00602 and QSH01498) offering a wide range power supply at 14 to 26 VDC. CSG110 Load Cell Signal Conditioner is also available in an OEM version (FSH01447, FSH01450). The CSG110 strain gage conditioner is designed and manufactured by FUTEK in the USA.
Product Highlights
- Power supply: 14 to 26 VDC
- Dip switch selectable bridge excitation for 5 or 10 VDC
- Dip switch selectable for sensor out range of 0.5 to 10 mV/V
- Output: ±10 VDC at ±2 mV/V (factory default) or 4 to 20 mA at 2 mV/V
- Built in 60.4 K Ohm Shunt Calibration with External Button
- Span Range: ±10%
- Zero Range: ±10% of output
- Operating temperature: 32° F to 158° F
- Unit supplied with analog output for connection PLC, data acquisition or strip chart
- CE approval and RoHS compliant
FSH01449Change
CSG110 , Strain Gauge Amplifier , Enclosed With Din Rail Mount , With DB9 Connectors , ABS Enclosure , Analog Output , +/-5 VDC , +/-10 VDC , 0-20 mA , 4-20 mA , 0-16 mA , 5-25 mA , 1 KHZ Bandwidth