Cantilever Bending Beam Load Cell

FUTEK’s Bending Beam Load Cell category offer slim designs with an excellent endurance making them ideal for OEM applications. One clear advantage is the models
miniature size. Overload Protection is also available on select models.
The standard Bending Beam Load Cell can be modified or customized to meet your requirements and most models are available in our inventory making it available for quick delivery.