Storekeyboard_arrow_right OEM & High Volume Models keyboard_arrow_right ICA
ICA100

Internal Full Bridge Strain Gauge Current Transmitter

1 Products
settings
Item Number
Input Type
Output Type
Height In Inches
Length In Inches
Width In Inches
Features
Description
Custom Special
mV/V
mA
0.355
0.8
0.8
RoHS
ICA100 OEM Internal Full Bridge Current Transmitter , Signal Conditioning Amplifier , 1000 Hz Bandwidth , 0.8 in [20.3 mm] OD x 0.36 [9 mm] H , 4-20 mA Analog Output
Y
+
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer
+
Please follow us on linked inPlease follow us on twitterPlease follow us on youtubePlease Email us for additional info
+
10 Thomas, Irvine,
CA 92618 USA
All other trademarks, service marks and logos used in this website are the property of their respective owners.
© 1998–2023 FUTEK Advanced Sensor Technology, Inc. All rights reserved.