FSH04854 Subminiature Load Button




Model LLB130 is a Miniature Load Button designed for Press, or Inline compression applications. The LLB130 Mini Force Sensor is made from a robust 17-4 PH Stainless Steel, with a subminiature 0.38 inch outside diameter. These subminiature load cells achieve great accuracy and stiffness with a Nonlinearity of ±0.5% and Deflection of 0.002” nominal. You will also find sub miniature load cells for external matched output readily available.The standard LLB130 Subminiature Load Cell (aka sub-miniature load cell) can be modified or customized to meet your requirements and most capacities are in our inventory, making them available for quick delivery. Force Sensor Features:Fully internally temperature compensated (no external conditioning circuitry)Sub-miniature load cell / lightweight Low deflection / fast response17-4 PH stainless steel constructionFor use in compressionUtilizes metal foil strain gauge technologyAdheres to RoHS directive 2015/863/EUAccessories and related signal conditioners and amplifiers availableIf you are looking for a Shear Beam Load cell, check out our LSB201 S Beam Miniature Load Cell.
Features
- Fully internally temperature compensated (no external conditioning circuitry)
- Sub-miniature load cell / light weight
- Low deflection / fast response
- 17-4 PH stainless-steel construction
- For use in compression
- Utilizes metal foil strain gauge technology
- Adheres to RoHS directive 2015/863/EU
- Accessories and related instruments available
Sensor
$0.00
Instrument
$0.00
Accessories
$0.00
Calibration
$0.00
03/03 - Accessories & Services
FSH04854
Change | Lead Time
LLB130 , 5 lb , Subminiature Load Button Load Cell , Internally Temperature Compensated , 1000 Ohm Bridge Resistance , 0.13" [3.3 mm] Height , Material - 17-4 PH S.S., RoHS Compliant, 34 Awg 4 Conductor Braided Cable , 5 ft Long
Where is the output of this model going? *
Please select your required output option for a suggested system
Tools, Adapters and Connectors
Please select your required accessories
Package Total $0.00