Loading...

QSH02057 Single channel Digital Controller with SPI and UART

QIA126 is a High Resolution & High-Speed Miniature Strain Gauge & Load Cell Signal Conditioner. This miniature signal conditioner is equipped with Single Channel Digital Full Bridge Strain Gauge Controller with SPI and UART digital output.

QIA126 is capable of sampling the signal from 5 - 4800 samples per second (SPS), with up to 19 Bits of Noise Free Resolution (NFR). Its super small board footprint of only 19.5x17.8 mm makes it suitable for medical or robotic applications where assembly space is a limiting design factor.

Its 4 Pin 0.5mm Pitch FFC Sensor Connector, Board to Board Power & Output Connector makes it easier to integrate with the existing controller board.

For multi channel load cell amplifier, visit QIA125 Digital Low Power Three Channel SPI Output.

Features

  • mV/V Differential Input
  • SPI and UART Digital Output
  • Up to 4800 Samples Per Second (SPS)
  • Up to 19 Bit Noise Free Resolution
  • 0.01% of FSR Nonlinearity
QSH02057Change
QIA126, Single Channel Digital Full Bridge Strain Gauge Controller with SPI and UART , 5 - 4800 SPS , Up to 19 Bits of Noise Free Resolution , 19.5x17.8 mm , 4 Pin 0.5mm Pitch FFC Sensor Connector , Board to Board Power & Output Connector

Product Inquiry / Quote

Address:
Country flags
What are you interested in? *

The user represents that he/she (i) has authority to send any information he/she provides to FUTEK and (ii) FUTEK will use the information solely for purposes of responding to the inquiry presented.

QSH02057 Single channel Digital Controller with SPI and UART