FSH04839 Sub-Miniature Donut/Through Hole Load Cell


Features
- Small Footprint: only 0.16” (4.1 mm) height and 0.5” (12.7 mm) outer diameter
- Lightweight: 0.08 oz (2.3 g)
- Capacity: from 5 lb to 150 lb (22.2 N to 667 N)
- Dynamic response: exceptional low deflection and high natural frequency
- Energy efficient: 1000 Ohm bridge resistance enables low power consumption
Sensor
$0.00
Instrument
$0.00
Accessories
$0.00
Calibration
$0.00
03/03 - Accessories & Services
FSH04839
Change | Lead Time
LTH150 , 5 lb , Sub-Miniature Through Hole Donut/Washer Load Cell , 1/8" [3.2 mm] ID , 1000 Ohm Bridge Resistance , Material 17-4 PH S.S. , RoHS Compliant , 34 Awg 4 Conductor Braided Polyester Cable , 5 ft Long
Where is the output of this model going? *
Please select your required output option for a suggested system
Tools, Adapters and Connectors
Please select your required accessories
Package Total $0.00