Custom & Special Models
keyboard_arrow_right
QPA
Filters
keyboard_arrow_right
Quick Product Search
# InStock
keyboard_arrow_right
PRESSURE CAPACITY
English
1000 psi (1)
5000 psi (1)
PRESSURE TYPE
Gage (2)
THREAD SIZE
7/16-20 (2)
OUTPUT TYPE
VDC (2)
WETTED MATERIAL
17-4 ph S.S. (2)
LENGTH IN INCHES
3.04 (2)
OUTER DIAMETER IN INCHES
0.95 (2)
CONNECTION TYPE
Connector (2)
CONNECTOR TYPE
6 Pin Bendix Receptacle, PT02H-10-6P (2)
IP / NEMA RATING
IP65 (2)
ENVIRONMENTAL CONDITIONS
Water Resistance (2)
INTEGRATED TEDS
No (2)
CUSTOM SPECIAL
N (2)
2
Products
Custom Pressure Sensor with Male SAE Fitting
QPA113
QPA113
Custom Pressure Sensor with Male SAE Fitting