Male Port Pressure (0-5VDC)
The PMP724 Pressure Sensor is a high accuracy transducer suitable for pressure measurements in liquid or gas environments. Specific applications include liquid level measurement, pump control, compressor control, hydraulics and pneumatics. The PMP724 Pressure Sensor is available with voltage output and has removable din connector and a wide pressure range of 3 – 900 BAR. This Pressure Sensor comes with the option of measuring absolute pressure and is made of all stainless steel construction. The robust design makes it resistant to corrosion and ideal to withstand tough industrial environments. Thin film technology is utilized in this model to achieve the outmost accuracy.
Product Highlights- Accuracy: 0.25% or R.O.
- Technology: Thin Film
- Material: 17-4 Stainless Steel Structure
- Gage or Absolute
- Output: 0-5V
For those who are a looking for a complete system solution, FUTEK can provide cables, digital displays, signal conditioners, accessories, and sensor verification systems or related instrumentation. FUTEK’s offers digital displays such as the IPM490 Signal Conditioned digital display for a complete sensor and instrumentation system.
The PMP724 Pressure Sensor is a high accuracy transducer suitable for pressure measurements in liquid or gas environments. Specific applications include liquid level measurement, pump control, compressor control, hydraulics and pneumatics. The PMP724 Pressure Sensor is available with voltage output and has removable din connector and a wide pressure range of 3 – 900 BAR. This Pressure Sensor comes with the option of measuring absolute pressure and is made of all stainless steel construction. The robust design makes it resistant to corrosion and ideal to withstand tough industrial environments. Thin film technology is utilized in this model to achieve the outmost accuracy.
Product Highlights- Accuracy: 0.25% or R.O.
- Technology: Thin Film
- Material: 17-4 Stainless Steel Structure
- Gage or Absolute
- Output: 0-5V
For those who are a looking for a complete system solution, FUTEK can provide cables, digital displays, signal conditioners, accessories, and sensor verification systems or related instrumentation. FUTEK’s offers digital displays such as the IPM490 Signal Conditioned digital display for a complete sensor and instrumentation system.