Storekeyboard_arrow_right Pressure Sensors keyboard_arrow_right PMP
PMP726

Male Port Pressure (0-10VDC)

Products
settings
Item Number
Pressure Capacity
Pressure Type
Thread Size
Connection Type
Connector Type
Custom Special
There is no data for this filter
High Accuracy Pressure Sensor

The PMP726 Pressure Sensor is a high accuracy transducer suitable for pressure measurements in liquid or gas environments. Specific applications include liquid level measurement, pump control, compressor control, hydraulics and pneumatics. The PMP726 Pressure Sensor is available with voltage output and has removable din connector and a wide pressure range of 3 – 900 BAR. This Pressure Sensor comes with the option of measuring absolute pressure and is made of all stainless steel construction. The robust design makes it resistant to corrosion and ideal to withstand tough industrial environments. Thin film technology is utilized in this model to achieve the outmost accuracy.

Product Highlights
  • Accuracy: 0.25% or R.O.
  • Technology: Thin Film
  • Material: 17-4 Stainless Steel Structure
  • Gage or Absolute
  • Output: 0-10V

For those who are a looking for a complete system solution, FUTEK can provide cables, digital displays, signal conditioners, accessories, and sensor verification systems or related instrumentation. FUTEK’s offers digital displays such as the IPM490 Signal Conditioned digital display for a complete sensor and instrumentation system.

PMP726
PMP726
PMP726
PMP726
PMP726
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
© 1998–2020 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer