PMP300 play_arrowFSH04654

Pressure Sensor (OEM)

PMP300 , -75 to 75 in. of Water (+/-0.187 Bar) , Compound Vacuum and Pressure Sensor (OEM) , 4-20 mA Output with Zero at 12 mA , Stainless Steel , 1/4-NPT Thread , Compound Pressure , Detachable Din Connector
inStockimg
In Stock
Listed price is in U.S. currency and subject to verification along with availability
Description
The PMP300 Pressure Sensor (OEM) is precision engineered and manufactured to fit many industrial and OEM pressure measurement applications. The rugged design provides resistance to vibration, shock, wide temperature variations, RFI and other extreme environmental conditions that are typical of industrial and OEM pressure transducer applications. Performance and reliability are enhanced by the all stainless steel welded measuring cell that eliminates the need for soft sealing material that may deteriorate over time. The state-of-the-art manufacturing and assembly process increases the long term reliability of the PMP300. Primary applications include process control and automation hydraulics, pneumatics, and machine controls.What to learn more about strain gauge pressure transducer working principle? Visit our "How does a pressure transducer work" page.
Features
  • OEM Pressure Sensor
  • Amplified Output
  • Low Cost
  • Compact Size
  • Pressure ranges from 15 to 10000 psi
Technical Documents
Specifications
Calibration
Electrical
Performance
Temperature
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
24
Vdc
Excitation
1
14
30
Vdc
Capacity
1
-75
75
in. of water
Hysteresis
1
-0.16
0.16
% of R.O.
Nonlinearity
1
-1
1
% of R.O.
Nonrepeatability
1
-0.1
0.1
% of R.O.
Rated Output
1
4
20
mA
Compensated Temperature
1
32
176
F
Operating Temperature
1
-40
176
F
Temperature Shift Span
1
-0.02
0.02
% of Load/F
Temperature Shift Zero
1
-0.02
0.02
% of R.O./F
Related Instruments
IHH500 Elite , Intelligent Digital Handheld Display , mV/V , VDC , Current , and Encoder Measurement , Analog Output , Alarm Relays , TEDS , and USB Output - Accessory Kit (FSH03583) With All Mating Connectors and SENSIT® Software Included
IHH500 Pro , Intelligent Digital Handheld Display , mV/V , VDC , & mA Measurement , Analog Output , Alarm Relays , TEDS & USB Output , Only Power Supply Adapter is included
IPM650 Pro , Intelligent Panel Mount , mV/V , VDC , Current Measurement , Analog Output , Alarm Relays , TEDS and USB Output
IPM650 Pro , Intelligent Panel Meter , mV/V , VDC , Current Measurement , Analog Output , Alarm Relays , TEDS and USB Output , Power Button Disabled , Powers On When Plugged In
USB320 , External High Resolution USB Output Kit , 24 Bit Resolution , Up To 21 Bit Noise Free , For Amplified 0-20 mA/4-20 mA Current Inputs , Up to 4800 SPS , Onboard 12V/1W Supply Voltage
USB520 , High Speed & Resolution External USB Output Kit , Up To 20.5 Bits Noise Free , Strain Gauge mV/V & Amplified +/-10 VDC/4-20 mA Inputs Up to 4800 SPS & Encoder TTL Inputs Up to 10 SPS , 35 mm DIN Clip , Powered Off Of USB 2.0 Only
Related Accessories
#28 Awg , 5 ft Cable , 6 Cond. Braided Shielded Polyurethane
#28 Awg , 10 ft Cable , 6 Cond. Braided Shielded Polyurethane
#28 Awg , 20 ft Cable , 6 Cond. Braided Shielded Polyurethane
#28 Awg , 100 ft Cable , 6 Cond. Braided Shielded Polyurethane
+
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer
+
Please follow us on linked inPlease follow us on twitterPlease follow us on youtubePlease Email us for additional info
+
10 Thomas, Irvine,
CA 92618 USA
All other trademarks, service marks and logos used in this website are the property of their respective owners.
© 1998–2024 FUTEK Advanced Sensor Technology, Inc. All rights reserved.