Pressure Sensor (OEM)

The PMP410 Pressure Sensor (OEM) provides performance and economy for a wide range of OEM pressure measurement applications. They are especially suited to applications subject to severe mechanical shock, vibration, and electromagnetic interference.  The PMP410 features an all-welded stainless steel measuring cell for improved media compatibility. There are no internal soft sealing materials that may react with the media or deteriorate over time. 

A standard signal output of 4-20 mA allows the PMP410 OEM Pressure Transducer to be integrated into many existing applications. Many custom signal outputs, process connections, and electrical connections are available. Each is individually temperature compensated to assure accuracy and long-term stability even when exposed to severe temperature variations.

What to learn more about strain gauge pressure transducer working principle? Visit our "How does a pressure transducer work" page.

The PMP410 Pressure Sensor (OEM) provides performance and economy for a wide range of OEM pressure measurement applications. They are especially suited to applications subject to severe mechanical shock, vibration, and electromagnetic interference.  The PMP410 features an all-welded stainless steel measuring cell for improved media compatibility. There are no internal soft sealing materials that may react with the media or deteriorate over time. 

A standard signal output of 4-20 mA allows the PMP410 OEM Pressure Transducer to be integrated into many existing applications. Many custom signal outputs, process connections, and electrical connections are available. Each is individually temperature compensated to assure accuracy and long-term stability even when exposed to severe temperature variations.

What to learn more about strain gauge pressure transducer working principle? Visit our "How does a pressure transducer work" page.