OEM Load Cell
LSM300 , 100 lb , Parallelogram Load Cell , Material - 2024-T4 , #10-32-Thread , Overload Protection , 29 Awg 4 Conductor Spiral Teflon Cable , 6 in Long
Call Factory
Listed price is in U.S. currency and subject to verification along with availability
Description

The LSM300 Precision Load Cell also known as the Belt Buckle Load Cell offers an impressive lightweight design with an easy side mounting feature making it ideal for OEM applications. Utilized in both Tension and Compression, the Precision Load Cell has a length of 1.80”, width of 0.50” and with a height of 1.40” it is well suited for any tight spaces. The LSM300 Precision Load Cell is offered in 2024 Aluminum (2.2 – 100 lbs) or 17-4PH Stainless Steel (200 – 500 lbs) and it has a 6” 29 AWG 4 color coded Teflon lead wire.

Additional design features includes a built in overload protection providing the unit over 10 times the capacity that could take place during installation. As a part of FUTEK’s original product line, the Precision Load Cell can be modified or customized to meet your requirements and most standard capacities are available in our inventory, making it available for 24 hour shipping. Similar to our entire Load Cell product line this model is manufactured in the US and uses metal foil strain gauge technology.

Features
  • Intended for high volume applications
  • Easily integrates into OEM applications
  • Built-in overload protection
  • Exceptional nonlinearity and nonrepeatability
  •  Can integrate with analog VDC, mA, digital SPI, I2C, RS-232, UART output, and more
Alternative Model  
FSH03979
$398.00
LSM300 , 100 lb , Parallelogram Load Cell , RoHS Compliant , Material - 2024-T4 , #10-32-Thread , Overload Protection , 29 Awg 4 Conductor Spiral Teflon Cable , 6 in Long
In Stock
QSH00488
$750.00
$0.00
QLA215 , 100 lb , Parallelogram Load Cell , Similar to LSM300 , Material - 2024-T4 , #10-32-Thread , 29 Awg 4 Conductor Spiral Teflon Cable , 6 in Long
In Stock
QSH01485
$750.00
$3,500.00
QLA348 , 175 lb , Parallel Beam Load Cell , Material - 2024-T4 , M5x0.8-Thread, 26 Awg 6 Conductor Foil Shielded PVC Cable , 38 in. Long with 6 pin JST female connector , ISHIDA DLC-80L
In Stock
Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
Zero
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
10
Vdc
Shunt Calibration
1
150
kOhm
Input Resistance
1
1120
Ohms nom.
Insulation Resistance
1
500
Mohms @ 50 Vdc
Safe Overload
1
250
% of R.O.
Hysteresis
1
-0.02
0.02
% of R.O.
Nonlinearity
1
-0.02
0.02
% of R.O.
Nonrepeatability
1
-0.02
0.02
% of R.O.
Output Resistance
1
1000
Ohms nom.
Rated Output
1
2
mV/V nom.
Operating Temperature
1
-60
200
F
Temperature Shift Span
1
-0.01
0.01
% of Load/F
Temperature Shift Zero
1
-0.01
0.01
% of R.O./F
Zero Balance
1
-3
3
% of R.O.
Applications
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
Fax: (949) 465-0905
© 1998–2019 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
certificationscertificationscertificationscertificationscertifications