Mini Beam Load Cell
LSM400 , 10 lb , Mini Beam Load Cell , Standard , Material - 2024-T4 , #10-32-Thread , 29 Awg 4 Conductor Spiral Shielded Teflon Cable , 10 ft Long
Call Factory
Listed price is in U.S. currency and subject to verification along with availability
Description
Single Point Load Cell

The LSM400 Single Point Load Cell offers an impressive lightweight design with an easy side mounting feature making it ideal for OEM applications. Utilized in both Tension and Compression, the Single Point Load Cell has a length of 2.38”, width of 0.40” and with a height of 1.00” it is well suited for any tight spaces. The LSM400 Single Point Load Cell is offered in 2024 aluminum (5 – 150 lbs) and it has a 29 AWG 4 conductor shielded Teflon cable (10 ft). Similar to our entire Load Cell product line this model is manufactured in the US and uses metal foil strain gauge technology.

Product Highlights:
  • Ideal for OEM Applications
  • In both Tension & Compression
  • Single Point Construction
  • Strain Gauge Based
  • 1000 Ohm high resistance bridge
  • Available in both Aluminum and Stainless Steel
  • Weight: 1.8 oz

For those who are a looking for a complete system solution, FUTEK can provide both signal conditioned displays or our VCal Portable System. FUTEK’s VCal Portable System brings an easy-to-use system verification directly to the customer making it ideal for on-site verification and calibration of your products. FUTEK LSM Series is also available with TEDS / IEEE1451.4 option.

Features
  • Ideal for OEM Applications
  • In both Tension & Compression
  • Single Point Construction
  • Strain Gauge Based
  • 1000 Ohm high resistance bridge
  • Available in both Aluminum and Stainless Steel
  • Weight: 1.8 oz
Alternative Model  
FSH00064
$298.00
LSM200 , 10 lb , Fold Back Beam Load Cell , Standard , Material - 2024-T4 , #6-32-Thread , Overload Protection , 4 Conductor Flex Cable, 1 mm Pitch Type A , 2 in Long
In Stock
FSH03976
$398.00
LSM300 , 10 lb , Parallelogram Load Cell , RoHS Compliant , Material - 2024-T4 , #10-32-Thread , Overload Protection , 29 Awg 4 Conductor Spiral Teflon Cable , 6 in Long
In Stock
Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
Zero
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
10
Vdc
Excitation
1
1
18
Vdc
Input Resistance
1
1120
Ohms nom.
Insulation Resistance
1
500
Mohms @ 50 Vdc
Safe Overload
1
150
% of R.O.
Hysteresis
1
-0.05
0.05
% of R.O.
Nonlinearity
1
-0.05
0.05
% of R.O.
Nonrepeatability
1
-0.01
0.01
% of R.O.
Output Resistance
1
1000
Ohms nom.
Capacity
1
10
lbs
Rated Output
1
2
mV/V nom.
Compensated Temperature
1
60
160
F
Operating Temperature
1
-60
200
F
Temperature Shift Span
1
% of Load/F
Temperature Shift Zero
1
% of R.O./F
Zero Balance
1
-1
1
% of R.O.
Applications
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
Fax: (949) 465-0905
© 1998–2019 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
certificationscertificationscertificationscertificationscertifications