LLB205play_arrowFSH01029

Subminiature Load Button w/ Bottom Cable Exit

LLB205 , 10 lb , Subminiature Load Button w/ Bottom Cable Exit , Standard , Material - 17-4 PH S.S. , 29 Awg 4 Conductor Spiral Shielded Teflon Cable , 10 ft Long
Listed price is in U.S. currency and subject to verification along with availability
Description
Miniature Load Button (Bottom cable exit)

Model LLB205 is a Miniature Load Button (Bottom cable exit) designed for Press, or Inline compression applications. The LLB205 Miniature Load Button model is made from a robust 17-4 PH Stainless Steel, with a subminiature 0.38 inch outside diameter.

Although Miniature Load Button are traditionally not known for their high accuracy, FUTEK engineers have dispelled this concept by continuously improving the accuracy of this product. These load cells achieve great accuracy and stiffness with a Nonlinearity of ±0.5% and Deflection of 0.002” nominal. You will also find options for external matched output readily available.

The standard LLB205 Miniature Load Button can be modified or customized to meet your requirements and most capacities are in our inventory, making them available for quick delivery. Similar to our entire Load Cell product line this model is manufactured in USA and uses metal foil strain gauge technology.

Product Highlights:
  • Light Weight
  • Low Deflection
  • 17-4 Stainless Steel Construction
  • Subminiature Size
  • Compression
  • With Cable Exit The Bottom
  • Utilizes Metal Foil Strain Gauge Technology

For those who are a looking for a complete system solution, FUTEK can provide both signal conditioned displays or our VCal Portable System. FUTEK’s VCal Portable System brings an easy-to-use system verification directly to the customer making it ideal for on-site verification and calibration of your products. FUTEK LLB Series is also available with TEDS / IEEE1451.4 option.

Features
Support Documents
Resources
Alternative Model  
LLB215 , 10 lb , Subminiature Threaded Load Button w/ Bottom Cable Exit , Standard , Material - 17-4 PH S.S. , #2-56-Thread , 29 Awg 4 Condu...
In Stock In Stock
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
© 1998–2020 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer