Bench Top Digital Display
IBT500 , Bench Top Digital Display , Standard , Analog Output, Alarm, and RS232 , DB9 Connections
Call Factory
Listed price is in U.S. currency and subject to verification along with availability
Description
Bench Top Digital Display

The IBT500 Bench Top Digital Display is FUTEK’s solution for customers who like all the features and capabilities of the IPM500 Panel Mount Series, but require bench top features, such as “quick disconnect” for both mechanical and power protection to meet OSHA manufacturing safety requirement. The IBT500 features 60 conversions per second, is scalable to 5 digits ±99,999 and it has a Power supply of 9 to 37 VDC.

IBT500 Family Product Highlights
  • Power Supply 9-37 VDC
  • 120 VAC Wall Socket Power Supply. Converter to 12 VDC included
  • 60 Conversions per second
  • Scalable to 5 digits: ±99,999
  • 10 VDC @ 120 mA Excitation to power sensors optional (5 VDC @ 50 mA)
  • Front Push Button Tare and Shunt Cal
  • Shunt Cal resistor for calibration
  • DB9 Female connector for sensor
  • DB9 Male connector for Analog Output 0 to 10 VDC or 0 to 20 mA *
  • DB9 Male connector for dual set point controller (alarm) w/2 form C contract relays: 5 Amp Max *
  • DB9 Male Connector for RS232 *
  • Operating Temperature: 21°F to 130°F
  • Storage Temperature: -40°F to 150°F
  • Relative Humidity: 90% at 100°F
  • Weight:1.75 lb
* Available on certain models
Features
Alternative Model  
FSH03571
$1,350.00
IHH500 Pro , Intelligent Digital Handheld Display , mV/V , VDC , & mA Measurement , Analog Output , Alarm Relays , TEDS & USB Output , Only Power Supply Adapter is included
In Stock
Specifications
CHANNELMINTYPMAXUNIT
Applications
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
Fax: (949) 465-0905
© 1998–2019 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
certificationscertificationscertificationscertificationscertifications