menu
Store
Service
Applications
Support
Contact
Store
Service
Applications
Support
search
Search
Contact Us
Sales
+1 (949) 297-9658
Product Selection
Application Questions
Support
+1 (949) 297-9659 (#3)
Technical / Troubleshooting Questions
View all forms
Service
+1 (949) 297-9658 (#5)
Recalibration
Returns(RMA)
Your cart contains 0 packages
totaling $0.00
Login
Store
Service
Applications
Support
Sales
+1 (949) 297-9658
Product Selection
Application Questions
Support
+1 (949) 297-9659 (#3)
Technical / Troubleshooting Questions
View all forms
Service
+1 (949) 297-9658 (#5)
Recalibration
Returns(RMA)
Your cart contains 0 packages
totaling $0.00
Store
keyboard_arrow_right
ZCF
keyboard_arrow_right
ZCF900
keyboard_arrow_right
FSH01622
Description
|
Features
|
Specifications
|
Solution Packages
|
Applications
|
Recently Searched Products
24 AWG
#24 AWG, 6 Cond. Foil Shield PVC Cable Fab, 15 ft Cable
$45.00
List Price*
Lead Time
Qty :
Listed price is in U.S. currency and subject to verification along with availability
Description
Features
Alternative Model
Specifications
CHANNEL
MIN
TYP
MAX
UNIT
Applications
Recently-Searched Products
FSH03507
FSH01788
FSH00910
QSH01989
FSH02534