LLW555 play_arrowFSH01641
Force Washer Load Cell
LLW555 , 2000 lb , Force Washer Load Cell , Fatigue Rated , Material - 2024-T4 , 1 3/4" [44.5 mm] ID , 26 Awg 4 Conductor Spiral Teflon Cable , 5 ft Long
$5,000.00
List price*
inStockimg
In Stock
Qty :
Listed price is in U.S. currency and subject to verification along with availability
Description

Load Washer Load Cell

The LLW555 is a Load Washer Load Cell built for Press or Inline compression applications. The LLW555 Load Washer Load Cell standard model has a very robust construction available in 17-4 Stainless Steel with Anodized Aluminum cover, with a 2.98” outside diameter, and a 5 feet long 26 AWG 4 conductor spiral shielded Teflon cable.

The Load Washer Load Cell offers high stiffness with a Deflection of 0.001” nominal and Operating temperature of -60° F to 212° F. The Load Washer Load Cell can be modified or customized to meet your requirements and most capacities are in our inventory, making them available for quick delivery. Similar to our entire Load Cell product line this model is manufactured in the USA and uses metal foil strain gauge technology.

Features
  • Light Weight
  • Low Deflection
  • 17-4 Stainless Steel Construction
  • Compression
  • Operating Temperature of -65° F to 200° F
  • High Accuracy for Load Washer
  • Utilizes Metal Foil Strain Gauge Technology
Specifications
Calibration
Electrical
Performance
Temperature
Zero
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
10
Vdc
Excitation
1
1
18
Vdc
Input Resistance
1
500
Ohms nom.
Insulation Resistance
1
500
Mohms @ 50 Vdc
Capacity
1
2000
lbs
Hysteresis
1
-1
1
% of R.O.
Nonlinearity
1
-1
1
% of R.O.
Nonrepeatability
1
-0.2
0.2
% of R.O.
Output Resistance
1
500
Ohms nom.
Rated Output
1
0.8
mV/V nom.
Compensated Temperature
1
60
160
F
Operating Temperature
1
-65
212
F
Temperature Shift Span
1
-0.01
0.01
% of Load/F
Temperature Shift Zero
1
-0.01
0.01
% of R.O./F
Zero Balance
1
-3
3
% of R.O.
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
© 1998–2020 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
certificationscertificationscertificationscertificationscertifications