S-Beam Tension and Compression Load Cell
LSB350 , 500 lb , Tension & Compression Load Cell , Standard , Material - 2024-T4 , M12x1.75-Thread , 28 Awg 6 Conductor Shielded Polyurethane Cable , 10 ft Long
Call Factory
Listed price is in U.S. currency and subject to verification along with availability
Description
S Beam Load Cell

The LSB350 S Beam Load Cell offers a compact design for platforms, silos, or scales. The Standard LSB350 S Beam Load Cell model has female threads, comes in both Anodized Aluminum (500 lbs – 1,000 lbs) and 17-4 Stainless Steel construction (2,000lbs), with 4 Pin Lemo Receptacle. It is also available in metric threads.

This S Beam Load Cell model has a high accuracy with a Nonlinearity of ±0.05%, deflection of 0.003” nominal and an operating temperature of -60° F to 200° F. It can be modified or customized to meet your requirements and most capacities are in our inventory, making them available for 24 hour shipping. Similar to our entire Load Cell product line this model is manufactured in the US and uses metal foil strain gauge technology.

Product Highlights:
  • Available in both 17-4 Stainless Steel or Anodized Aluminum
  • Optional 5 feet 28 Awg, 6 conductor shielded Polyurethane cable
  • Matched output option available
  • Metric Threads Available
  • In both Tension & Compression
  • Utilizes Metal Foil Strain Gauge Technology
  • Weight: 7.5 oz (Aluminum) / 18 oz ( Stainless Steel)

For those who are a looking for a complete system solution, FUTEK can provide both signal conditioned displays or our VCal Portable System. FUTEK’s VCal Portable System brings an easy-to-use system verification directly to the customer making it ideal for on-site verification and calibration of your products. FUTEK LSB Series is also available with TEDS / IEEE1451.4 option.

Features
  • For in line use in both tension and compression
  • Notable nonlinearity
  • Connector or robust cable strain relief
Alternative Model  
FSH00966
$600.00
LSB350 , 500 lb , Tension & Compression Load Cell , Standard , Material - 2024-T4 , M12x1.75-Thread , 4 Pin Lemo Receptacle, EGG.0B.304.CLL
In Stock
FSH00967
$600.00
LSB350 , 500 lb , Tension & Compression Load Cell , Standard , Material - 2024-T4 , 1/2-20-Thread , 4 Pin Lemo Receptacle, EGG.0B.304.CLL
In Stock
FSH00971
$600.00
LSB350 , 1000 lb , Tension & Compression Load Cell , Standard , Material - 2024-T4 , 1/2-20-Thread , 4 Pin Lemo Receptacle, EGG.0B.304.CLL
In Stock
FSH01591
$600.00
LSB350 , 500 lb , Tension & Compression Load Cell , Standard , Material - 2024-T4 , M12x1.75-Thread , 28 Awg 6 Conductor Shielded Polyurethane Cable , 5 ft Long
In Stock
FSH02070
$600.00
LSB350 , 1000 lb , Tension & Compression Load Cell , Standard , Material - 2024-T4 , 1/2-20-Thread , 28 Awg 6 Conductor Shielded Polyurethane Cable , 5 ft Long
In Stock
Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
Zero
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
10
Vdc
Excitation
1
1
20
Vdc
Input Resistance
1
1120
Ohms nom.
Insulation Resistance
1
500
Mohms @ 50 Vdc
Safe Overload
1
150
% of R.O.
Hysteresis
1
-0.05
0.05
% of R.O.
Nonlinearity
1
-0.1
0.1
% of R.O.
Nonrepeatability
1
-0.05
0.05
% of R.O.
Output Resistance
1
1000
Ohms nom.
Capacity
1
500
lbs
Rated Output
1
2
mV/V nom.
Compensated Temperature
1
60
160
F
Operating Temperature
1
-40
180
F
Temperature Shift Span
1
% of Load/F
Temperature Shift Zero
1
% of R.O./F
Zero Balance
1
-1
1
% of R.O.
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
Fax: (949) 465-0905
© 1998–2019 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
certificationscertificationscertificationscertificationscertifications