Non-Contact Hex-Drive Rotary Torque Sensor with Encoder
TRH605 , 0.5 N-m , Non-Contact Hex Drive Rotary Torque Sensor w/ Encoder , 1/4" Hex Drive , 12 Pin Binder Receptacle, 09-0331-90-12
$3,255.00List Price*
inStockimg
In Stock
Qty :
Listed price is in U.S. currency and subject to verification along with availability
Description

FUTEK’s Rotary Torque Sensor - Non Contact Hex Drive with Encoder offers a unique solution for torque auditing applications. The TRH605 Rotary Torque Sensor - Non Contact Hex Drive with Encoder is available in a wide capacity range and utilizes strain gauge technology. FUTEK's TRH Series is also available with a TEDS / IEEE1451.4 option.

Features
  • Utilizes strain gauge technology
  • Angle speed feedback included
  • Compact size
  • Can operate up to 7000 RPM
Solution Packages for this Sensor
Solution Packages container below Items
FSH02037, FSH03633, FSH04025, STB00006
Solution Packages container below Items
FSH02037, STB00001
Solution Packages container below Items
FSH02037, STB00001, FSH04025
Specifications
Calibration
Mechanical
Performance
Rotational
Temperature
Zero
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
24
Vdc
Safe Overload
1
150
% of R.O.
Rated Output
1
5
Vdc
Rotational Speed
1
7000
RPM
Operating Temperature
1
-13
176
F
Temperature Shift Span
1
-0.01
0.01
% of Load/F
Temperature Shift Zero
1
-0.01
0.01
% of R.O./F
Zero Balance
1
-1
1
% of R.O.
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
Fax: (949) 465-0905
© 1998–2019 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
certificationscertificationscertificationscertificationscertifications