Universal Pancake Load Cell with Tension Base
LCF505 , 10000 lb , Low Profile Universal Pancake With Tension Base , Standard , Material - 17-4 PH S.S. , M33x2-Thread , 6 Pin Bendix Receptacle, PT02A-10-6P
Call Factory
Listed price is in U.S. currency and subject to verification along with availability
Description
Low Profile Universal Pancake With Tension Base

Model LCF505 Low Profile Universal Pancake With Tension Base is the LCF500 with the added tension base option. Similar to the LCF500, the LCF505 Low Profile Universal Pancake With Tension Base features a low profile design that can be used in both tension and compression. The flexure is made from a rugged 17-4 Stainless Steel and the capacity ranges from 20,000 lbs to 50,000 lbs. Options for Metric Threads, Fatigue Rating, and Amplified Version are readily available.

The Low Profile Universal Pancake With Tension Base offers high accuracy. It has Nonlinearity of ±0.1% and Deflection of 0.002” to 0.005” nominal. The standard LCF505 Low Profile Universal Pancake With Tension Base can be modified or customized to meet your requirements and most capacities are in our inventory, making them available for quick delivery. Similar to our entire Load Cell product line this model is manufactured in US and uses metal foil strain gauge technology.

Product Highlights:
  • Weight: 20 lbs
  • Low Profile Design with Tension Base
  • 17-4 Stainless Steel Construction
  • Both Tension & Compression
  • Metric Thread Available
  • Amplified version Available
  • Fatigue Rated Available
  • Utilizes Metal Foil Strain Gauge Technology

For those who are a looking for a complete system solution, FUTEK can provide both signal conditioned displays or our VCal Portable System. FUTEK’s VCal Portable System brings an easy-to-use system verification directly to the customer making it ideal for on-site verification and calibration of your products. FUTEK LCF Series is also available with TEDS / IEEE1451.4 option.

Features
  • Low profile design with tension base
  • For use in both tension and compression
  • Utilizes metal foil strain gauge technology
  • Highly resistant to off-axis loading
Alternative Model  
Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
Zero
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
10
Vdc
Excitation
1
1
20
Vdc
Input Resistance
1
744
Ohms nom.
Insulation Resistance
1
500
Mohms @ 50 Vdc
Safe Overload
1
150
% of R.O.
Hysteresis
1
-0.2
0.2
% of R.O.
Nonlinearity
1
-0.1
0.1
% of R.O.
Nonrepeatability
1
-0.02
0.02
% of R.O.
Output Resistance
1
700
Ohms nom.
Capacity
1
10000
lbs
Rated Output
1
2
mV/V nom.
Compensated Temperature
1
60
160
F
Operating Temperature
1
-60
200
F
Temperature Shift Span
1
% of Load/F
Temperature Shift Zero
1
% of R.O./F
Zero Balance
1
-1
1
% of R.O.
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
Fax: (949) 465-0905
© 1998–2019 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
certificationscertificationscertificationscertificationscertifications