4 Channel Summing Junction Box
IAC200 , Non-Amplified Junction Box , 1-4 Channel , Nema 4 Rating , Material - Polyurethane , Standard
$630.00List Price*
inStockimg
In Stock
Qty :
Listed price is in U.S. currency and subject to verification along with availability
Description

FUTEK's IAC200 2–4 Channel Summing Junction Boxis FUTEK’s solution for utilizing one display with multiple sensor where the output resultant or summing is required. The IAC200 features dip switch selectable channels (2 to 4), a UV Stable 94V-2 Polycarbonate Enclosure, and weighs only 14.7 oz. It is also available with built-in amplifier for VDC or 4-20 mA output.

Features
  • Excitation – mV/V Version: Refer to sensor infosheet for max excitation, system not to exceed 24 VDC – VDC, mA Version: 14-26VDC
  • Dip Switch Selectable Channels (2-4)
  • Individual Span Adjustment For All 4 Channels 350 Ohm bridge - 13% 700 Ohm bridge - 24% 1000 Ohm bridge - 31%
  • Easy Access Screw Terminal Blocks
  • Cable Strain Relief To Support Cables From Ø 0.08 in [Ø 2.0 mm] to Ø 0.25 in [Ø 6.35 mm]
  • Dual Mounting Holes
  • IP65/NEMA 4X Rated Housing UV Stable 94V-2 Polycarbonate Material
Solution Packages for this Sensor
Solution Packages container below Items
FSH01790, FSH02126, FSH04184, FSH03633, GOD00079, SBA00454, SER00115, SLC00007
Solution Packages container below Items
SBA00453, FSH04401, FSH04446, FSH02126, SLC00007
Solution Packages container below Items
FSH01790, GOD00079, FSH03633, FSH02126, SBA00454, FSH04184, SLC00007, SER00115
Specifications
Electrical
Error
Set-up
Temperature
CHANNELMINTYPMAXUNIT
Bridge Resistance
350
1000
Span Adjustment
31
% of R.O.
Power Supply
14
26
Operating Temperature
32
158
Storage Temperature
-40
185
Applications
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
Fax: (949) 465-0905
© 1998–2019 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
certificationscertificationscertificationscertificationscertifications