Male Port Pressure (mV/V)
PMP941 , 100 Bar , Male Port Pressure (mV/V) , Standard , Material - TITANIUM (6AL4V) , 1/4-28-Thread , Relative , 26 Awg 4 Conductor Viton Jacketed Shielded Cable , 3 ft Long
Call Factory
Listed price is in U.S. currency and subject to verification along with availability
Description
Ultra Miniature Titanium Pressure Sensor

The PMP941 Pressure Sensor is an ultra miniature Pressure Sensor made of all titanium construction. This Pressure Sensor is made for harsh environments capable of sustaining most corrosive and industrial applications. The PMP941 is miniature and ultra light design weighing < 10g. This small sized transducer provides high performance with an output of 1-2mV/V from a 5-15VDC supply. Input pressure range is 73 up to 5800 PSI, withstanding vibrations of up to 50g at up to 20-2000Hz.

Product Highlights
  • Miniature Pressure Sensor
  • High Bandwidth Capability: up to 5kHz
  • High Temperature Capability: -40 to +140 degrees Celsius
  • Titanium Construction
  • Weight > 10g

For those who are a looking for a complete system solution, FUTEK can provide digital displays such as the IPM500 or related instrumentation. FUTEK’s IPM500 Panel Mount Signal Conditioner with Digital Display is FUTEK’s general solution for a complete sensor and instrumentation system.

Features
Alternative Model  
Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
Zero
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
10
Vdc
Excitation
1
5
15
Vdc
Input Resistance
1
3200
4800
Ohms nom.
Insulation Resistance
1
1000
Mohms @ 50 Vdc
Safe Overload
1
150
% of R.O.
Hysteresis
1
-0.25
0.25
% of R.O.
Nonlinearity
1
-0.25
0.25
% of R.O.
Nonrepeatability
1
-0.02
0.02
% of R.O.
Output Resistance
1
2800
4200
Ohms nom.
Capacity
1
100
BAR (pressure)
Rated Output
1
1.46
1.55
mV/V nom.
Compensated Temperature
1
32
140
F
Operating Temperature
1
-40
257
F
Temperature Shift Span
1
-0.01
0.01
% of Load/F
Temperature Shift Zero
1
-0.01
0.01
% of R.O./F
Zero Balance
1
-0.05
0.05
Vdc
Applications
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
Fax: (949) 465-0905
© 1998–2019 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
certificationscertificationscertificationscertificationscertifications