Flange Torque Adapter w/ Mounting Screws
ZAC140, Flange Torque Adapter w/ Mounting Screws , Used on TFF400 , Material - 6061-T6 , Standard , 500 in-lb Max Torque
Call Factory
Listed price is in U.S. currency and subject to verification along with availability
Description
Features
Alternative Model  
FSH04430
$125.00
ZAC140, Flange Torque Adapter w/ Mounting Screws, Used on TFF400, Material - 6061-T6, Standard, 500 in-lb Max Torque
In Stock
Specifications
CHANNELMINTYPMAXUNIT
Applications
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
Fax: (949) 465-0905
© 1998–2019 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
certificationscertificationscertificationscertificationscertifications