Flange-to-Square Reaction Torque Sensor
TDF600 , 2400 in-lb , Reaction Torque w/ Flange to Sq. , Standard , Material - 17-4 PH S.S. , 1/2-Sq. Drive , TEDS (IEEE1451.4) Recognition , 6 Pin Bendix Receptacle, PT02A-10-6P
Please contact factory for pricing
Listed price is in U.S. currency and subject to verification along with availability
Description

FUTEK’s Reaction Torque Sensor - Flange/Square Drive offers a unique solution for auditing and calibrating mechanical torque wrenches, also used in production and automated assembly applications. The TDF600 Reaction Torque Sensor - Flange/Square Drive is available in 17-4 Stainless Steel with a Aluminum cover.

The standard TDF600 Reaction Torque Sensor - Flange/Square Drive can be modified or customized to meet your requirements. The TDF600 Reaction Torque Sensor - Flange/Square Drive Series is manufactured in USA and uses metal foil strain gauge technology.

Features
  • Easily integrates into OEM applications
  • Designed for Torque auditing
  • Stainless-steel construction
  • Strain gauge based
Alternative Model  
Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
Zero
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
10
Vdc
Excitation
1
1
20
Vdc
Input Resistance
1
744
Ohms nom.
Insulation Resistance
1
500
Mohms @ 50 Vdc
Safe Overload
1
150
% of R.O.
Hysteresis
1
-0.1
0.1
% of R.O.
Nonlinearity
1
-0.1
0.1
% of R.O.
Nonrepeatability
1
-0.2
0.2
% of R.O.
Output Resistance
1
700
Ohms nom.
Capacity
1
2400
in-lb
Rated Output
1
2
mV/V nom.
Compensated Temperature
1
60
160
F
Operating Temperature
1
-60
200
F
Temperature Shift Span
1
% of Load/F
Temperature Shift Zero
1
% of R.O./F
Zero Balance
1
-1
1
% of R.O.
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
Fax: (949) 465-0905
© 1998–2019 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
certificationscertificationscertificationscertificationscertifications