LCF550play_arrowFSH02834

High Capacity Pancake Load Cell

LCF550 , 100000 lb , Low Profile Universal Pancake , 4 mV/V , Material - 17-4 PH S.S. , 1 3/4-12-Thread , 6 Pin Bendix Receptacle, PT02A-10-6P
Listed price is in U.S. currency and subject to verification along with availability
LCF550
LCF550
LCF550
LCF550
Description
Pancake Load Cell

Model LCF550 is a Pancake Load Cell designed for high capacity compression and tension applications. Built from a robust 17-4 Stainless Steel in a 100,000 lbs capacity, the LCF550 Pancake Load Cell can be used in most grueling environments. The low profile design also features 16 bolt down holes allowing easy mounting. You will also find options for Fatigue Rating, and Amplified Version readily available.

The Pancake Load Cell offers high accuracy. It has Nonlinearity of ±0.1% and Deflection of 0.002” to 0.005” nominal. The standard LCF550 Pancake Load Cell can be modified or customized to meet your requirements. Similar to our entire Load Cell product line this model is manufactured in US and uses metal foil strain gauge technology.

Product Highlights:
  • Weight: 24 lbs
  • Low Profile Design
  • High Capacity
  • 17-4 Stainless Steel Construction
  • In Both Tension & Compression
  • Amplified version Available
  • Fatigue Rated Available
  • Utilizes Metal Foil Strain Gauge Technology

For those who are a looking for a complete system solution, FUTEK can provide both signal conditioned displays or our VCal Portable System. FUTEK’s VCal Portable System brings an easy-to-use system verification directly to the customer making it ideal for on-site verification and calibration of your products. FUTEK LCF Series is also available with TEDS / IEEE1451.4 option.

Features
  • Low profile design
  • 17-4 stainless-steel construction
  • For use in both tension and compression
  • Utilizes metal foil strain gauge technology
Support Documents
Resources
Alternative Model  
LCF550 , 100000 lb , Low Profile Universal Pancake , RoHS Compliant, 4 mV/V , Material - 17-4 PH S.S. , 1 3/4-12-Thread , 6 Pin Bendix Recep...
Out of Stock
Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
Zero
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
10
Vdc
Excitation
1
1
20
Vdc
Input Resistance
1
350
Ohms nom.
Insulation Resistance
1
500
Mohms @ 50 Vdc
Safe Overload
1
150
% of R.O.
Capacity
1
100000
lbs
Hysteresis
1
-0.2
0.2
% of R.O.
Nonlinearity
1
-0.2
0.2
% of R.O.
Nonrepeatability
1
-0.02
0.02
% of R.O.
Output Resistance
1
350
Ohms nom.
Rated Output
1
4
mV/V nom.
Compensated Temperature
1
60
160
F
Operating Temperature
1
-60
200
F
Temperature Shift Span
1
% of Load/F
Temperature Shift Zero
1
% of R.O./F
Zero Balance
1
-1
1
% of R.O.
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
© 1998–2020 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer