Fatigue Rated Pancake Load Cell
LCF501 , 12500 lb , Fatigue Rated Low Profile Universal Pancake Load Cell , 2 mV/V , Material - 17-4 PH S.S. , 1 1/4-12-Thread , Fatigue Rated , 6 Pin Bendix Receptacle, PT02A-10-6P
Call Factory
Listed price is in U.S. currency and subject to verification along with availability
Description
Pancake Load Cell (Fatigue Rated)

Model LCF501 Pancake Load Cell (Fatigue Rated) is the fatigue rated version of the LCF500. Similar to the LCF500, the Pancake Load Cell (Fatigue Rated) is designed for tension and compression applications. The LCF501 Pancake Load Cell (Fatigue Rated) is available in 17-4 Stainless Steel ranging from 5,000 lbs to 25,000 lbs with options for Metric Threads and Amplified Version readily available.

The Pancake Load Cell (Fatigue Rated) uses metal foil strain gauge technology, great accuracy. It has Nonlinearity of ±0.1%, an operating temperature ranging from -60°F to 200°F, and Deflection of 0.002” to 0.005” nominal. The standard LCF501 Pancake Load Cell (Fatigue Rated) can be modified or customized to meet your requirements and most capacities are in our inventory, making them available for quick delivery. Similar to our entire Load Cell product line this model is manufactured in US.

Product Highlights:
  • Low Profile Design
  • Fatigue Rated
  • 17-4 Stainless Steel Construction
  • Both Tension & Compression
  • Metric Thread Available
  • Amplified version Available
  • Utilizes Metal Foil Strain Gauge Technology

For those who are a looking for a complete system solution, FUTEK can provide both signal conditioned displays or our VCal Portable System. FUTEK’s VCal Portable System brings an easy-to-use system verification directly to the customer making it ideal for on-site verification and calibration of your products. FUTEK LCF Series is also available with TEDS / IEEE1451.4 option.

Features
  • Low profile design
  • For use in compression
  • Fatigue rated
  • Highly resistant to off-axis loading
Alternative Model  
FSH04279
$1,875.00
LCF501 , 12500 lb , Fatigue Rated Low Profile Universal Pancake Load Cell , RoHS Compliant, 2 mV/V , Material - 17-4 PH S.S. , 1 1/4-12-Thread , 6 Pin Bendix Receptacle, PT02E-10-6P
Out of Stock
Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
Zero
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
10
Vdc
Excitation
1
1
20
Vdc
Input Resistance
1
350
Ohms nom.
Insulation Resistance
1
500
Mohms @ 50 Vdc
Safe Overload
1
300
% of R.O.
Hysteresis
1
-0.2
0.2
% of R.O.
Nonlinearity
1
-0.1
0.1
% of R.O.
Nonrepeatability
1
-0.02
0.02
% of R.O.
Output Resistance
1
350
Ohms nom.
Capacity
1
12500
lbs
Rated Output
1
2
mV/V nom.
Compensated Temperature
1
60
160
F
Operating Temperature
1
-60
200
F
Temperature Shift Span
1
% of Load/F
Temperature Shift Zero
1
% of R.O./F
Zero Balance
1
-1
1
% of R.O.
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
Fax: (949) 465-0905
© 1998–2019 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
certificationscertificationscertificationscertificationscertifications