IPM650 play_arrowFSH03633

Panel Mount Display

IPM650 Pro , Intelligent Panel Mount , mV/V , VDC , Current Measurement , Analog Output , Alarm Relays , TEDS and USB Output
inStockimg
In Stock
Listed price is in U.S. currency and subject to verification along with availability
IPM650
IPM650
IPM650
IPM650
IPM650
Description

The IPM650 Intelligent Panel Mount is FUTEK’s solution that can be easily integrated to work with Load Cells, Torque Sensors and Pressure Sensors. The IPM650 has an input range of up to +/-500 mV/V. Beside the mV/V input, device accepts amplified output sensors in range of ± 12 VDC or up to 30 mA. It also has two individual relays and two analog voltage and analog current output. This device provides additional 24 VDC / 5 VDC as power supply for sensors with a built-in amplifier. FUTEK’s IPM650 also supports TEDS which makes it easy to switch between different sensors. A high speed/ low noise/ high resolution (24 bits) ADC is integrated in the device to make it suitable for high accuracy measurements. This IPM650 also has the capability of displaying values onto a computer through a USB link.

Features

  • 21k point data logging
  • Bridge resistance measurement
  • Keypad options (Track/Hold - Peak/Valley Reset - Unit - Tare/Gross-Shunt - Channel - Display-Menu)
  • First peak/first valley feature
  • User friendly navigation menu
  • Shunt calibration
  • Universal unit conversion
  • 14 Sensor profile storage
  • Supports 1451.4 standard (TEDS template 30 and 33)
  • Powers on when plugged in (QSH01633 Version)



Videos
IPM650 Profile Setup Guide
Specifications
Electrical
Error
Interference
Mechanical
Performance
Set-up
Temperature
CHANNELMINTYPMAXUNIT
Bridge Resistance
1
30
Ohms nom.
Excitation
1
5
Vdc
Input Range
1
-500
500
mV/V nom.
1
-12
12
Vdc
1
30
mA
Input Voltage
1
100
240
Vac
Error
1
-0.15
0.15
% of Load
2
-0.06
0.06
% of Load
Communication Interface
1
USB
Weight
1
1.9
lbs
Analog Output
1
5
Vdc
1
-5
5
Vdc
1
20
mA
1
4
20
mA
1
25
mA
1
5
25
mA
Capacity
1
2
mV/V nom.
2
10
Vdc
Display Resolution
1
3
7
Digits
Nonlinearity
1
-0.01
0.01
% of R.O.
Rated Output
1
2
2.01
mV/V nom.
2
10
Vdc
Power Supply
1
12
Vdc
Sample Rate
1
5
4800
Samples / Sec
Operating Temperature
1
-4
158
F
Storage Temperature
1
-22
176
F
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
© 1998–2020 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer