Low Profile Load Cell
LRF400 , 1 lb , Tension & Compression , RoHS Compliant, Material - 2024-T4 , #10-32-Thread , Overload Protection , 4 Pin Lemo Receptacle, EGG.0B.304.CLL
$775.00List Price*
inStockimg
In Stock
Qty :
Listed price is in U.S. currency and subject to verification along with availability
Description
Tension and Compression Load Cell

The Tension and Compression Load Cell offers a compact design ideal for low capacity applications. With a height of only 2.25”, the LRF400 Tension and Compression Load Cell is a great selection for tight spaces. The Standard LRF400 Tension and Compression Load Cell model has female/female threads, 2024 Aluminum construction (10 gram - 100 lb), and a Lemo Receptacle.

With all of its design features the Tension and Compression Load Cell has a high accuracy with a Nonlinearity of ±0.05%, deflection of 0.003” to 0.0011” nominal and an operating temperature of -60° F to 200° F. This Load Cell can be modified or customized to meet your requirements and most capacities are in our inventory, making them available for 24 hour shipping. Similar to our entire Load Cell product line this model is manufactured in the US and uses metal foil strain gauge technology.

Product Highlights:
  • Low Deflection
  • 2024 Aluminum Construction
  • Built In Overload Protection
  • In both Tension & Compression
  • 0.25 lb – 100 lb capacity range
  • Utilizes Metal Foil Strain Gauge Technology
  • Weight: 5 oz

For those who are a looking for a complete system solution, FUTEK can provide both signal conditioned displays or our VCal Portable System. FUTEK’s VCal Portable System brings an easy-to-use system verification directly to the customer making it ideal for on-site verification and calibration of your products. FUTEK LRF Series is also available with TEDS / IEEE1451.4 option.

Features
  • High accuracy
  • Overload protection
  • For use in both tension and compression
  • Integrated connector, detachable cable available
Solution Packages for this Sensor
Solution Packages container below Items
FSH04038, SLB00002
Solution Packages container below Items
SLB00002, FSH01790, FSH04038
Solution Packages container below Items
FSH04038, FSH01790, SLB00002
Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
Zero
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
10
Vdc
Shunt Calibration
1
150
kOhm
Excitation
1
1
18
Vdc
Input Resistance
1
1120
Ohms nom.
Insulation Resistance
1
500
Mohms @ 50 Vdc
Safe Overload
1
50
lbs
Hysteresis
1
-0.05
0.05
% of R.O.
Nonlinearity
1
-0.05
0.05
% of R.O.
Nonrepeatability
1
-0.05
0.05
% of R.O.
Output Resistance
1
1000
Ohms nom.
Capacity
1
1
lbs
Rated Output
1
2
mV/V nom.
Compensated Temperature
1
60
160
F
Operating Temperature
1
-60
200
F
Temperature Shift Span
1
-0.01
0.01
% of Load/F
Temperature Shift Zero
1
-0.01
0.01
% of R.O./F
Zero Balance
1
-3
3
% of R.O.
Applications
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
Fax: (949) 465-0905
© 1998–2019 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
certificationscertificationscertificationscertificationscertifications