Threaded In Line Load Cell
LCM525 , 20000 lb , Threaded Rod Load Cell , RoHS Compliant, Material - 17-4 PH S.S. , 1-14-Thread , 28 Awg 4 Conductor Braided Shielded Clear PVC , 10 ft Long
$950.00List Price*
inStockimg
In Stock
Qty :
Listed price is in U.S. currency and subject to verification along with availability
Description

Model LCM525 is an In Line Load Cell built for Endurance, Press, or Inline applications. The standard LCM525 In Line Load Cell model has a very robust construction available in 17-4 Stainless Steel, with male threads on both ends and a 10 feet long 28 AWG 4 conductor shielded PVC cable. This product offers an exceptional design with a height of 5.0” and a diameter of 1.1”. You will also find options for external matched output and metric threads readily available. For more capacity options, please see the LCM500 or LCM550.

The In Line Load Cell offers high accuracy and high stiffness. It has Nonlinearity of ±0.2% and Deflection of 0.001” nominal. The standard LCM525 In Line Load Cell can be modified or customized to meet your requirements and most capacities are in our inventory, making them available for 24-hour shipping. Similar to our entire Load Cell product line this model is manufactured in the USA and uses metal foil strain gauge technology.

Features
  • Fast response and low deflection
  • Notable Nonlinearity
  • Robust cable strain relief
  • For use in both tension and compression
  • Miniature size
Solution Packages for this Sensor
Solution Packages container below Items
FSH04088, SLB00002
Solution Packages container below Items
FSH01790, FSH03571, GOD00079, GOD02975, FSH04088, SER00115, SLB00007
Solution Packages container below Items
SER00115, FSH04088, GOD00079, SLT00002
Specifications
Calibration
Mechanical
Performance
Temperature
Zero
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
10
Vdc
Shunt Calibration
1
60.4
kOhm
Safe Overload
1
150
% of R.O.
Nonlinearity
1
-0.2
0.2
% of R.O.
Nonrepeatability
1
-0.1
0.1
% of R.O.
Output Resistance
1
350
Ohms nom.
Output Symmetry
1
-5
5
% of R.O.
Capacity
1
20000
lbs
Rated Output
1
2
mV/V nom.
Operating Temperature
1
-45
200
F
Temperature Shift Span
1
-0.01
0.01
% of Load/F
Temperature Shift Zero
1
-0.01
0.01
% of R.O./F
Zero Balance
1
-3
3
% of R.O.
Applications
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
Fax: (949) 465-0905
© 1998–2019 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
certificationscertificationscertificationscertificationscertifications