Flush Mount Diaphragm Miniature Pressure Sensor
PFT510, 3000 PSI, Miniature Flush Mount Diaphragm, RoHS Compliant, Material - 17-4 PH S.S., M10x1-Thread, Relative, 29 Awg 4 Conductor Spiral Shielded Silicone Cable , 5 ft Long
$1,100.00List Price*
inStockimg
In Stock
Qty :
Listed price is in U.S. currency and subject to verification along with availability
Description

The PFT510 Miniature Pressure Sensor (Flush Mount) is FUTEK’s general Pressure Sensor solution for a variety of applications depending on the specifications required. Utilizing metal foil strain gauge technology, the PFT510 is made from 17-4 Stainless Steel, weighs 25 grams, and it has mV/V output range as a standard. This product line is manufactured in USA.

Features
  • Miniature size
  • Incredibly fast
  • Flush mount
  • Unamplified out mV range
  • Supported by all FUTEK instruments and electronics
Solution Packages for this Sensor
Solution Packages container below Items
FSH04109, FSH04268, SER00374, SPP00002
Solution Packages container below Items
FSH04109, SER00115
Solution Packages container below Items
FSH03944, FSH04108, FSH04109, GOD02975, SPP00007
Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
Zero
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
5
Vdc
Excitation
1
1
5
7
Vdc
Input Resistance
1
350
Ohms nom.
Insulation Resistance
1
1000
Mohms @ 50 Vdc
Safe Overload
1
150
% of R.O.
Hysteresis
1
-0.4
0.4
% of R.O.
Nonlinearity
1
-0.8
0.8
% of R.O.
Nonrepeatability
1
-0.02
0.02
% of R.O.
Output Resistance
1
350
Ohms nom.
Capacity
1
3000
PSI
Rated Output
1
2
mV/V nom.
Compensated Temperature
1
32
140
F
Operating Temperature
1
-40
194
F
Temperature Shift Span
1
-0.02
0.02
% of Load/F
Temperature Shift Zero
1
-0.02
0.02
% of R.O./F
Zero Balance
1
-3
3
% of R.O.
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
Fax: (949) 465-0905
© 1998–2019 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
certificationscertificationscertificationscertificationscertifications