LSB302 play_arrowFSH04201
S-Beam Tension and Compression Load Cell
LSB302 , 50 lb , Tension & Compression Load Cell , RoHS Compliant, Material - 2024-T4 , 1/4-28-Thread , Overload Protection , 4 Pin Lemo Receptacle, EGG.0B.304.CLL
$550.00
List price*
inStockimg
In Stock
Qty :
Listed price is in U.S. currency and subject to verification along with availability
Description
S Beam Load Cell

The S Beam Load Cell offers a compact design for platforms, silos, or scales. The Standard LSB302 S Beam Load Cell model has male threads, comes in Anodized Aluminum construction (25 lbs – 300 lbs), and a 4 Pin Lemo Receptacle. It is also available in metric threads.

The S Beam Load Cell has a high accuracy with a Nonlinearity of ±0.05%, deflection of 0.01” nominal and an operating temperature of -60° F to 200° F. This s beam Load Cell can be modified or customized to meet your requirements and most capacities are in our inventory, making them available for 24 hour shipping. Similar to our entire Load Cell product line this model is manufactured in the US and uses metal foil strain gauge technology.

Product Highlights:
  • Available in Anodized Aluminum
  • Built in overload protection in both directions
  • Optional 5 feet 28 AWG 6 conductor shielded Polyurethane cable
  • Metric Threads Available
  • In both Tension & Compression
  • Utilizes Metal Foil Strain Gauge Technology
  • Weight: 5 oz

For those who are a looking for a complete system solution, FUTEK can provide both signal conditioned displays or our VCal Portable System. FUTEK’s VCal Portable System brings an easy-to-use system verification directly to the customer making it ideal for on-site verification and calibration of your products. FUTEK LSB Series is also available with TEDS / IEEE1451.4 option.

Features
  • Up to 10 times the overload protection
  • For in line use in both tension and compression
  • Notable nonlinearity
  • Connector or robust cable strain relief
Support Documents
Product Manual
Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
Zero
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
10
Vdc
Shunt Calibration
1
150
kOhm
Input Resistance
1
1000
Ohms nom.
Safe Overload
1
1000
% of R.O.
Capacity
1
50
lbs
Nonlinearity
1
-0.05
0.05
% of R.O.
Nonrepeatability
1
-0.05
0.05
% of R.O.
Output Resistance
1
1000
Ohms nom.
Rated Output
1
2
mV/V nom.
Operating Temperature
1
-40
176
F
Temperature Shift Span
1
% of Load/F
Temperature Shift Zero
1
% of R.O./F
Zero Balance
1
-1
1
% of R.O.
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
© 1998–2020 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
certificationscertificationscertificationscertificationscertifications