Fatigue Rated Pancake Load Cell
LCF501 , 25000 lb , Fatigue Rated Low Profile Universal Pancake Load Cell , RoHS Compliant, 2 mV/V , Material - 17-4 PH S.S. , 1 1/4-12-Thread , 6 Pin Bendix Receptacle, PT02E-10-6P
$1,875.00List Price*
Qty :
Listed price is in U.S. currency and subject to verification along with availability
Description

Model LCF501 Pancake Load Cell (Fatigue Rated) is the fatigue rated version of the LCF500. Similar to the LCF500, the Pancake Load Cell (Fatigue Rated) is designed for tension and compression applications. The LCF501 Pancake Load Cell (Fatigue Rated) is available in 17-4 Stainless Steel ranging from 5,000 lbs to 25,000 lbs with options for Metric Threads and Amplified Version readily available.

The Pancake Load Cell (Fatigue Rated) uses metal foil strain gauge technology, great accuracy. It has Nonlinearity of ±0.1%, an operating temperature ranging from -60°F to 200°F, and Deflection of 0.002” to 0.005” nominal. The standard LCF501 Pancake Load Cell (Fatigue Rated) can be modified or customized to meet your requirements and most capacities are in our inventory, making them available for quick delivery. Similar to our entire Load Cell product line this model is manufactured in the US.


Features
  • Low profile design
  • For use in compression
  • Fatigue rated
  • Highly resistant to off-axis loading
Alternative Model  
FSH04032
$998.00
LTH500 , 30000 lb , Donut Load Cell , RoHS Compliant, Material - 17-4 PH S.S. , 1 1/4" [31.75 mm] ID , 4 Pin Lemo Receptacle, EGG.0B.304.CLL
In Stock
QSH01034
$1,998.00
$9,998.00
QLA291 , 50000 lb , Heavy Duty Wire Rope Test Load Cell Male-Female Threads , 300% Ultimate Overload , Material - 17-4 PH S.S. , 1 1/2-12-Thread , 6 Pin Bendix Receptacle, PT02A-10-6P
In Stock
Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
Zero
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
10
Vdc
Shunt Calibration
1
60.4
kOhm
Excitation
1
1
20
Vdc
Input Resistance
1
350
Ohms nom.
Insulation Resistance
1
500
Mohms @ 50 Vdc
Safe Overload
1
300
% of R.O.
Hysteresis
1
-0.2
0.2
% of R.O.
Nonlinearity
1
-0.1
0.1
% of R.O.
Nonrepeatability
1
-0.02
0.02
% of R.O.
Output Resistance
1
350
Ohms nom.
Capacity
1
25000
lbs
Rated Output
1
2
mV/V nom.
Compensated Temperature
1
60
160
F
Operating Temperature
1
-60
200
F
Temperature Shift Span
1
% of Load/F
Temperature Shift Zero
1
% of R.O./F
Zero Balance
1
-2
2
% of R.O.
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
Fax: (949) 465-0905
© 1998–2019 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
certificationscertificationscertificationscertificationscertifications