Fatigue Rated Pancake Load Cell
LCF506 , 12500 lb , Fatigue Rated Pancake Load Cell with Tension Base , RoHS Compliant, 2 mV/V , Material - 17-4 PH S.S. , M33x2-Thread , Fatigue Rated , 6 Pin Bendix Receptacle, PT02E-10-6P
$2,250.00List Price*
Qty :
Listed price is in U.S. currency and subject to verification along with availability
Description

Model LCF506 is a Pancake Load Cell (Tension Base) designed for tension and compression applications. The flexure is made from a rugged 17-4 Stainless Steel ranging from 5,000 lbs to 25,000 lbs, with options such as Metric Threads and Amplified Version readily available. The LCF506 Pancake Load Cell (Tension Base) has an added Tension Base making it suitable for Inline applications on Actuators or Threaded Assemblies.

The Pancake Load Cell (Tension Base) uses metal strain gauge technology, offering high accuracy. It has Nonlinearity of ±0.1% and Deflection of 0.002” to 0.005” nominal. The standard LCF506 Pancake Load Cell (Tension Base) can be modified or customized to meet your requirements and most capacities are in our inventory, making them available for quick delivery. Similar to our entire Load Cell product line this model is manufactured in the USA.

Features
  • Low profile design with tension base
  • For use in both tension and compression
  • Utilizes metal foil strain gauge technology
  • Highly resistant to off-axis loading
Alternative Model  
FSH04266
$1,635.00
LCF500 , 25000 lb , Low Profile Universal Pancake , RoHS Compliant, 4 mV/V , Material - 17-4 PH S.S. , M33x2-Thread , 6 Pin Bendix Receptacle, PT02E-10-6P
In Stock
Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
Zero
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
10
Vdc
Shunt Calibration
1
60.4
kOhm
Excitation
1
1
20
Vdc
Input Resistance
1
350
Ohms nom.
Insulation Resistance
1
500
Mohms @ 50 Vdc
Safe Overload
1
300
% of R.O.
Hysteresis
1
-0.2
0.2
% of R.O.
Nonlinearity
1
-0.1
0.1
% of R.O.
Nonrepeatability
1
-0.02
0.02
% of R.O.
Output Resistance
1
350
Ohms nom.
Capacity
1
12500
lbs
Rated Output
1
2
mV/V nom.
Operating Temperature
1
-60
200
F
Temperature Shift Span
1
% of Load/F
Temperature Shift Zero
1
% of R.O./F
Zero Balance
1
-2
2
% of R.O.
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
Fax: (949) 465-0905
© 1998–2019 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
certificationscertificationscertificationscertificationscertifications