Fatigue Rated Pancake Load Cell
LCF456 , 2500 lb , Fatigue Rated Pancake Load Cell with Tension Base , RoHS Compliant, Material - 17-4 PH S.S. , 5/8-18-Thread , 6 Pin Bendix Receptacle, PT02E-10-6P
$1,495.00List Price*
Qty :
Listed price is in U.S. currency and subject to verification along with availability
Description

Model LCF456 Pancake Load Cell (Fatigue Rated) is the Fatigue Rated version of the LCF455. Similar to the LCF455, the Pancake Load Cell (Fatigue Rated) is designed for tension and compression applications. The LCF456 Pancake Load Cell (Fatigue Rated) model comes with a tension base, making it suitable for Inline applications on Actuators or Threaded Assemblies. You will also find options for Metric Threads and Amplified Version readily available.

The Pancake Load Cell (Fatigue Rated) offers high accuracy with a Nonlinearity of ±0.1% and Deflection of 0.002” to 0.005” nominal. The standard LCF456 Pancake Load Cell (Fatigue Rated) can be modified or customized to meet your requirements and most capacities are in our inventory, making them available for quick delivery.

Features
  • Low profile design with tension base
  • Amplified version available
  • Utilizes metal foil strain gauge technology
  • Highly resistant to off-axis loading
Alternative Model  
Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
Zero
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
10
Vdc
Shunt Calibration
1
200
kOhm
Input Resistance
1
700
Ohms nom.
Insulation Resistance
1
500
Mohms @ 50 Vdc
Safe Overload
1
150
% of R.O.
Nonlinearity
1
-0.1
0.1
% of R.O.
Nonrepeatability
1
-0.02
0.02
% of R.O.
Output Resistance
1
700
Ohms nom.
Capacity
1
2500
lbs
Rated Output
1
1
mV/V nom.
Operating Temperature
1
-60
200
F
Temperature Shift Span
1
% of Load/F
Temperature Shift Zero
1
% of R.O./F
Zero Balance
1
-2
2
% of R.O.
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
Fax: (949) 465-0905
© 1998–2019 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
certificationscertificationscertificationscertificationscertifications