TDF400 play_arrowFSH04391

Flange-to-Square-Drive Torque Sensor

TDF400 , 100 in-lb , Reaction Torque Sensor w/ Flange , RoHS Compliant , Material - 2024-T4 , 3/8-Sq. Drive , 4 Pin Lemo Receptacle, EGG.0B.304.CLL
Listed price is in U.S. currency and subject to verification along with availability
TDF400
TDF400
TDF400
TDF400
TDF400
Description

FUTEK’s Reaction Torque Sensor - Flange offers a unique solution for Torque auditing applications. The TDF400 Reaction Torque Sensor - Flange is available in Aluminum construction with a built-in Overload Protection up to 400 in-oz.

The standard TDF400 Reaction Torque Sensor - Flange can be modified or customized to meet your requirements. The TDF400 Reaction Torque Sensor - Flange Series is manufactured in USA and uses metal foil strain gauge technology.


Features
  • Easily integrates into OEM applications
  • Designed for Torque auditing
  • Aluminum construction
  • Built-in overload protection on lower ranges
  • Strain gauge based
  • Easy cable disconnect
Alternative Model  
TRH605 , 12 N-m , Non-Contact Hex Drive Rotary Torque Sensor w/ Encoder , 1/4" Hex Drive , 12 Pin Binder Receptacle, 09-0331-90-12
Out of Stock In Stock
sol.ImageUrl
TFF400 , 100 in-lb , Reaction Torque Sensor , RoHS Compliant , Thru Hole , Material - 2024-T4 , 0.66 " [16.8 mm] ID , 4 Pin Lemo Receptacle ...
Out of Stock In Stock
sol.ImageUrl
TFF400, 200 in-lb, Reaction Torque Sensor, RoHS Compliant, Thru Hole, Material - 2024-T4, 0.66 " [16.8 mm] ID, 4 Pin Lemo Receptacle , EGG....
Out of Stock In Stock
sol.ImageUrl
TFF500, 100 in-lb, Thru Hole Reaction Torque Sensor w/ TEDS, Non-Amplified mV/V Output, RoHS Compliant, Material - 2024-T4, 3/4" [19.05 mm] ...
Out of Stock In Stock
sol.ImageUrl
TSS400 , 100 in-lb , Reaction Torque Sensor w/ Shafts , RoHS Compliant , Material - 2024-T4 , 4 Pin Lemo Receptacle, EGG.0B.304.CLL
Out of Stock In Stock
sol.ImageUrl
Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
Zero
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
10
Vdc
Excitation
1
1
18
Vdc
Input Resistance
1
700
Ohms nom.
Safe Overload
1
150
% of R.O.
Capacity
1
100
in-lb
Hysteresis
1
-0.2
0.2
% of R.O.
Nonlinearity
1
-0.2
0.2
% of R.O.
Nonrepeatability
1
-0.05
0.05
% of R.O.
Output Resistance
1
700
Ohms nom.
Rated Output
1
2
mV/V nom.
Compensated Temperature
1
60
160
F
Operating Temperature
1
-60
200
F
Temperature Shift Span
1
% of Load/F
Temperature Shift Zero
1
% of R.O./F
Zero Balance
1
-1
1
% of R.O.
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
© 1998–2020 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer