Non-Ferrous Load Cell
QLA299 , 250 lb , Non-Ferrous/Non-Magnetic Load Cell , Material - Beryllium Copper , 30 Awg 4 Conductor Braided Shielded Teflon Cable , 21" Long w/ JST PHR-5 Connector
$750.00
$4,500.00
Discounted Price While Supplies Last
List Price*
inStockimg
In Stock
Qty :
Listed price is in U.S. currency and subject to verification along with availability
Description
Features
Solution Packages for this Sensor
Solution Packages container below Items
QSH01133, SLC00002
Solution Packages container below Items
QSH01133
Solution Packages container below Items
QSH01133, SLC00002
Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
Zero
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
5
Vdc
Excitation
1
1
7
Vdc
Input Resistance
1
350
Ohms nom.
Safe Overload
1
150
% of R.O.
Hysteresis
1
-0.25
0.25
% of R.O.
Nonlinearity
1
-0.25
0.25
% of R.O.
Output Resistance
1
350
Ohms nom.
Capacity
1
250
lbs
Rated Output
1
1.8
2.2
mV/V nom.
Compensated Temperature
1
60
160
F
Operating Temperature
1
160
F
Temperature Shift Zero
1
-0.02
0.02
% of R.O./F
Zero Balance
1
-3
3
% of R.O.
Applications
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
Fax: (949) 465-0905
© 1998–2019 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
certificationscertificationscertificationscertificationscertifications