LSB210play_arrowQSH01268

Submersible Miniature S-Beam Jr. Load Cell

LSB210 , 100 lb , JR. S-Beam Load Cell , Submersible Version , Material - 17-4 PH S.S. , M3x0.5-Thread , Submersible , 29 Awg 4 Conductor Spiral Shielded Silicone Cable , 50 ft Long
Call Factory
Listed price is in U.S. currency and subject to verification along with availability
Product Item
ProductImage t1
ProductImage tr
ProductImage bl
ProductImage br
Description
Submersible S-Beam Load Cell

The LSB210 is a Submersible Jr. S-Beam Load Cell in FUTEK’s Load Cell Series. This load cell is capable of servicing numerous applications industry wide where protection from liquids is required. This product offers a perfect mixture of size, accuracy and the assurance of an overload protection. The LSB210 Submersible Miniature S-Beam Load Cell is available in 100g to 100lbs (1N – 445N) capacities. Similar to our LSB200 model, the LSB210 S-Beam Jr. Load Cell is also available with a brand new USB Digital Interface with 16 bits resolution. PLEASE NOTE, THE USB DIGITAL INTERFACE/KIT MUST BE ADDED ON DURING THE PRODUCT CONFIGURATION.

This USB interface allows an easy plug and play and eliminates the need for an analog amplifier, power supply, and display equipment making usage easy to use and much more effective. You can enjoy measurement which is less affected by noise, temperature variation or power supply requirement with the simple plug and play system. This USB integration also gives you power to monitor the output of the sensor and includes FUTEK’s USB Basic Software which allows users to monitor the output of the Sensor in real time.

With all of its design features this Miniature S Beam Load Cell has a high accuracy with a thickness of 0.25 inches and profile height of 0.75 inches it is suitable for critical applications involving tight or limited space. This model also has a nonlinearity starting at 0.1%, deflection of 0.005” nominal and an operating temperature of -60° F to 200° F. This Jr. S Beam Load Cell can be modified or customized to meet your requirements and most capacities are in our inventory making them available for 24 hour shipping. Similar to our entire Load Cell product line the LSB210 model is manufactured in the US and uses metal foil strain gauge technology.

Product Highlights:
  • Submersible
  • Miniature size – 0.75 inches tall
  • Output: 1mV/V – 2mV/V
  • Red Anodized Aluminum
  • Built In Overload Protection
  • Metric Threads Available
  • Utilizes Metal Foil Strain Gauge Technology
  • Lightweight: 0.3 oz (aluminum) / 0.9 oz (Steel)

For those who are a looking for a complete system solution, FUTEK can provide both signal conditioned displays or our VCal Portable System. FUTEK’s VCal Portable System brings an easy-to-use system verification directly to the customer making it ideal for on-site verification and calibration of your products. FUTEK LSB Series is also available with TEDS / IEEE1451.4 option.

Features
  • Up to 10 times the overload protection
  • Light weight
  • Loads up to 100 lb (445 N)
  • Miniature size
Alternative Model  
LSB210 , 100 lb , JR. S-Beam Load Cell , RoHS Compliant , Material - 17-4 PH S.S. , M3x0.5-Thread , Submersible , 29 Awg 4 Conductor Spiral Shielded Silicone Cable , 5 ft Long
In Stock In Stock
https://media.futek.com/content/futek/images/thumb/fsh03943.jpg
$900.00
LSB210 , 100 lb , JR. S-Beam Load Cell , RoHS Compliant , Material - 17-4 PH S.S. , M3x0.5-Thread , Submersible , 29 Awg 4 Conductor Spiral Shielded Silicone Cable , 50 ft Long
In Stock In Stock
https://media.futek.com/content/futek/images/thumb/fsh04018.jpg
$1,110.00
Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
Zero
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
5
Vdc
Excitation
1
1
10
Vdc
Input Resistance
1
350
Ohms nom.
Insulation Resistance
1
500
Mohms @ 50 Vdc
Safe Overload
1
1000
% of R.O.
Capacity
1
100
lbs
Hysteresis
1
-1.5
1.5
% of R.O.
Nonlinearity
1
-1
1
% of R.O.
Nonrepeatability
1
-0.05
0.05
% of R.O.
Output Resistance
1
350
Ohms nom.
Rated Output
1
2
mV/V nom.
Compensated Temperature
1
60
160
F
Operating Temperature
1
160
F
Temperature Shift Span
1
-0.04
0.04
% of Load/F
Temperature Shift Zero
1
-0.02
0.02
% of R.O./F
Zero Balance
1
-3
3
% of R.O.
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
© 1998–2020 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer