The S Beam Load Cell offers a compact and robust design for platforms, silos, or scales. The Standard LSB400 S Beam Load Cell model has female threads, comes in 17-4 Stainless Steel construction (5,000 lbs – 10,000 lbs), and a 4 Pin Lemo Receptacle. It is also available in metric threads.
The S Beam Load Cell has a high accuracy with a Nonlinearity of ±0.05%, deflection of 0.01” nominal and an operating temperature of -60° F to 200° F. This s beam Load Cell can be modified or customized to meet your requirements and most capacities are in our inventory, making them available for 24 hour shipping. Similar to our entire Load Cell product line this model is manufactured in the US and uses metal foil strain gauge technology.
Product Highlights:For those who are a looking for a complete system solution, FUTEK can provide both signal conditioned displays or our VCal Portable System. FUTEK’s VCal Portable System brings an easy-to-use system verification directly to the customer making it ideal for on-site verification and calibration of your products. FUTEK LSB Series is also available with TEDS / IEEE1451.4 option.
CHANNEL | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
Calibration Excitation | 1 | 10 | |||
Excitation | 1 | 1 | 20 | ||
Input Resistance | 1 | 372 | |||
Insulation Resistance | 1 | 500 | |||
Safe Overload | 1 | 150 | |||
Hysteresis | 1 | -0.05 | 0.05 | ||
Nonlinearity | 1 | -0.05 | 0.05 | ||
Nonrepeatability | 1 | -0.05 | 0.05 | ||
Output Resistance | 1 | 350 | |||
Output Symmetry | 1 | -0.2 | 0.2 | ||
Capacity | 1 | 5000 | lbs | ||
Rated Output | 1 | 2 | mV/V nom. | ||
Compensated Temperature | 1 | 60 | 160 | ||
Operating Temperature | 1 | -60 | 200 | ||
Temperature Shift Span | 1 | ||||
Temperature Shift Zero | 1 | ||||
Zero Balance | 1 | -1 | 1 |