Custom Dual Bridge Parallelogram Load Cell
QLA337 , 10 kg (22 lb) , Custom Medical Dual/Redundant Bridge Bag Weighing Load Cell , Material - 2024-T4 , #10-32-Thread , Overload Protection , 29 Awg 4 Conductor Spiral Teflon Cable , 6 in Long
Please contact factory for pricing
Listed price is in U.S. currency and subject to verification along with availability
Description
Features
Alternative Model  
Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
Zero
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
10
Vdc
2
10
Vdc
Excitation
1
1
18
Vdc
2
1
18
Vdc
Input Resistance
1
1120
Ohms nom.
2
1120
Ohms nom.
Insulation Resistance
1
500
Mohms @ 50 Vdc
2
500
Mohms @ 50 Vdc
Safe Overload
1
114
kg
2
114
kg
Hysteresis
1
-0.02
0.02
% of R.O.
Excitation
2
-0.02
0.02
% of R.O.
Nonlinearity
1
-0.02
0.02
% of R.O.
2
-0.02
0.02
% of R.O.
Nonrepeatability
1
-0.02
0.02
% of R.O.
2
-0.02
0.02
% of R.O.
Output Resistance
1
1000
Ohms nom.
2
1000
Ohms nom.
Capacity
1
10
kg
2
10
kg
Rated Output
1
1.81
2
mV/V nom.
2
1.81
2
mV/V nom.
Compensated Temperature
1
50
104
F
2
50
104
F
Operating Temperature
1
50
104
F
2
50
104
F
Temperature Shift Span
1
% of Load/F
2
% of Load/F
Temperature Shift Zero
1
-0.01
0.01
% of R.O./F
2
-0.01
0.01
% of R.O./F
Zero Balance
1
-3
3
% of R.O.
2
-3
3
% of R.O.
Applications
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
Fax: (949) 465-0905
© 1998–2019 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
certificationscertificationscertificationscertificationscertifications